Menu Search

Weather Stripping & Gasket Tape

In stock

Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.

Series Code :SR1867 ,SR5561

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Roll Length Material Overall Width Overall Height View
472069 £ 207.9369 - £ 207.9369 59 In stock
PVC
25.4 mm
6.4 mm
472090 £ 40.425 - £ 40.425 Request the lead time here
Foam
25.4 mm
6.4 mm
£ 289.7226 - £ 289.7226 Request the lead time here
PVC
12.7 mm
6.4 mm
472061 £ 320.2324 - £ 320.2324 Request the lead time here
PVC
12.7 mm
3.2 mm
£ 271.8629 - £ 271.8629 Request the lead time here
Foam
25.4 mm
3.2 mm
£ 151.8067 - £ 151.8067 Request the lead time here
PVC
25.4 mm
3.2 mm
£ 23.7122 - £ 23.7122 Request the lead time here
EPDM
25.0 mm
3.0 mm
£ 23.2793 - £ 23.2793 20 In stock
EPDM
20.0 mm
5.0 mm
1200515001 £ 16.5203 - £ 16.5203 Request the lead time here
EPDM
15.0 mm
5.0 mm
1200510001 £ 12.7219 - £ 12.7219 4 In stock
EPDM
10.0 mm
5.0 mm
1200530001 £ 29.6333 - £ 29.6333 44 In stock
EPDM
30.0 mm
5.0 mm
£ 5.1877 - £ 5.1877 Request the lead time here
PVC
12.7 mm
12.7 mm
£ 0.2092 - £ 0.2324 Request the lead time here
20.0 m
PE
25.0 mm
3.0 mm
Request the lead time here
50.0 m
EPDM
1000.0 mm
3.0 mm
Request the lead time here
5.0 m
EPDM
8.0 mm
8.0 mm
£ 0.4523 - £ 0.4523 Request the lead time here
10.0 m
EPDM
25.0 mm
2.0 mm
£ 0.4985 - £ 0.4985 Request the lead time here
10.0 m
PE
40.0 mm
5.0 mm
1200210 £ 0.3569 - £ 0.5553 Request the lead time here
10.0 m
EPDM
10.0 mm
2.0 mm
£ 0.8099 - £ 1.2958 Request the lead time here
5.0 m
EPDM
20.0 mm
5.0 mm
£ 0.2369 - £ 0.2369 Request the lead time here
20.0 m
PE
20.0 mm
2.0 mm
  • of 2
Weather Stripping 6.4 mm 15.0 m PVC Black

472069

Price Range
£ 207.9369 - £ 207.9369

Stock Levels
59 In stock
Attributes
  • Overall Height
    6.4 mm
  • Overall Width
    25.4 mm
  • Sold Per
    Roll
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
Weather Stripping 6.4 mm 15.2 m Foam Black

472090

Price Range
£ 40.425 - £ 40.425

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.4 mm
  • Overall Width
    25.4 mm
  • Sold Per
    Roll
  • Full Material
    Open Cell Foam
  • Colour
    Black
Weather Stripping 6.4 mm 15.0 m PVC Black

472067

Price Range
£ 289.7226 - £ 289.7226

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.4 mm
  • Overall Width
    12.7 mm
  • Sold Per
    Roll
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
Weather Stripping 3.2 mm 15.0 m PVC Black

472061

Price Range
£ 320.2324 - £ 320.2324

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.2 mm
  • Overall Width
    12.7 mm
  • Sold Per
    Roll
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
Weather Stripping 3.2 mm 15.2 m Foam Black

472087

Price Range
£ 271.8629 - £ 271.8629

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.2 mm
  • Overall Width
    25.4 mm
  • Sold Per
    Roll
  • Full Material
    Open Cell Foam
  • Colour
    Black
Weather Stripping 3.2 mm 15.0 m PVC Black

472063

Price Range
£ 151.8067 - £ 151.8067

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.2 mm
  • Overall Width
    25.4 mm
  • Sold Per
    Roll
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
Weather Stripping 3.0 mm 10.0 m EPDM Black

1200325001

Price Range
£ 23.7122 - £ 23.7122

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    25.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 5.0 mm 10.0 m EPDM Black

1200520001

Price Range
£ 23.2793 - £ 23.2793

Stock Levels
20 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    20.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 5.0 mm 10.0 m EPDM Black

1200515001

Price Range
£ 16.5203 - £ 16.5203

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    15.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 5.0 mm 10.0 m EPDM Black

1200510001

Price Range
£ 12.7219 - £ 12.7219

Stock Levels
4 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    10.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 5.0 mm 10.0 m EPDM Black

1200530001

Price Range
£ 29.6333 - £ 29.6333

Stock Levels
44 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    30.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 12.7 mm 7.6 m PVC Black

472098

Price Range
£ 5.1877 - £ 5.1877

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.7 mm
  • Overall Width
    12.7 mm
  • Sold Per
    Roll
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Weather Stripping 3.0 mm 20.0 m PE Black

1100325

Price Range
£ 0.2324 - £ 0.2092

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    25.0 mm
  • Roll Length
    20.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 3.0 mm 50.0 m EPDM Black

120031000


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    1000.0 mm
  • Roll Length
    50.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 8.0 mm 5.0 m EPDM Black

120088


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Width
    8.0 mm
  • Roll Length
    5.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 2.0 mm 10.0 m EPDM Black

1200225

Price Range
£ 0.4523 - £ 0.4523

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    25.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 5.0 mm 10.0 m PE Black

1100540

Price Range
£ 0.4985 - £ 0.4985

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    40.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 2.0 mm 10.0 m EPDM Black

1200210

Price Range
£ 0.5553 - £ 0.3569

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 5.0 mm 5.0 m EPDM Black

12001020

Price Range
£ 1.2958 - £ 0.8099

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    20.0 mm
  • Roll Length
    5.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 2.0 mm 20.0 m PE Black

1100220

Price Range
£ 0.2369 - £ 0.2369

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    20.0 mm
  • Roll Length
    20.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene