Menu Search

Weather Stripping & Gasket Tape

In stock

Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.

Series Code :SR1867 ,SR5561

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Roll Length Material Overall Width Overall Height View
£ 13.1269 - £ 13.1269 Request the lead time here
EPDM
15.0 mm
3.0 mm
1200310001 £ 10.3758 - £ 10.3758 Request the lead time here
EPDM
10.0 mm
3.0 mm
1200320001 £ 17.3582 - £ 17.3582 Request the lead time here
EPDM
20.0 mm
3.0 mm
£ 0.1744 - £ 0.1937 Request the lead time here
10.0 m
PE
10.0 mm
2.0 mm
£ 0.1993 - £ 0.1993 Request the lead time here
20.0 m
PE
18.0 mm
3.0 mm
£ 0.3104 - £ 0.3104 Request the lead time here
10.0 m
PE
10.0 mm
3.0 mm
£ 0.1993 - £ 0.1993 Request the lead time here
20.0 m
PE
10.0 mm
1.0 mm
£ 0.3207 - £ 0.3207 Request the lead time here
10.0 m
PE
15.0 mm
5.0 mm
£ 0.3064 - £ 0.3064 Request the lead time here
10.0 m
PE
30.0 mm
5.0 mm
£ 0.4066 - £ 0.4066 Request the lead time here
10.0 m
PE
25.0 mm
5.0 mm
£ 0.1972 - £ 0.1972 Request the lead time here
10.0 m
PE
15.0 mm
2.0 mm
  • of 2
Weather Stripping 3.0 mm 10.0 m EPDM Black

1200315001

Price Range
£ 13.1269 - £ 13.1269

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    15.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 3.0 mm 10.0 m EPDM Black

1200310001

Price Range
£ 10.3758 - £ 10.3758

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    10.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 3.0 mm 10.0 m EPDM Black

1200320001

Price Range
£ 17.3582 - £ 17.3582

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    20.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 2.0 mm 10.0 m PE Black

1100210

Price Range
£ 0.1937 - £ 0.1744

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 3.0 mm 20.0 m PE Black

1100318

Price Range
£ 0.1993 - £ 0.1993

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    18.0 mm
  • Roll Length
    20.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 3.0 mm 10.0 m PE Black

1100310

Price Range
£ 0.3104 - £ 0.3104

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 1.0 mm 20.0 m PE Black

1100110

Price Range
£ 0.1993 - £ 0.1993

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    1.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    20.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 5.0 mm 10.0 m PE Black

1100515

Price Range
£ 0.3207 - £ 0.3207

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    15.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 5.0 mm 10.0 m PE Black

1100530

Price Range
£ 0.3064 - £ 0.3064

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    30.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 5.0 mm 10.0 m PE Black

1100525

Price Range
£ 0.4066 - £ 0.4066

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    25.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 2.0 mm 10.0 m PE Black

1100215

Price Range
£ 0.1972 - £ 0.1972

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    15.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene