Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wing & Fly Nuts are essential fasteners designed to provide secure and convenient assembly solutions in various industries. Specifically, Metal Wing Nuts are a popular choice due to their unique characteristics and numerous benefits. With their distinct wing-like projections, these nuts offer easy installation and removal without the need for additional tools. Metal Wing Nuts excel in applications where quick adjustments, frequent disassembly, or hand tightening is required.
One of the main characteristics of Metal Wing Nuts is their robust construction. These nuts are typically made from high-quality metal alloys, ensuring strength, durability, and resistance to corrosion. The wing-like projections on the sides of the nuts provide an ergonomic grip, allowing for easy hand tightening or loosening. This feature eliminates the need for specialized tools, saving time and effort during assembly or maintenance tasks. Metal Wing Nuts are available in various sizes and thread types, allowing for compatibility with a wide range of bolts and threaded rods.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Overall Height | Wing Spread | View | |
|---|---|---|---|---|---|---|---|
| £ 0.6024 - £ 0.6279 | Request the lead time here |
M4
|
Steel
|
0.339 in
8.6 mm
|
0.693 in
17.6 mm
|
||
| £ 0.8447 - £ 0.8802 | Request the lead time here |
M5
|
Steel
|
0.433 in
11.0 mm
|
0.886 in
22.5 mm
|
||
| £ 0.8816 - £ 0.9185 | 1436 In stock |
M6
|
Steel
|
0.535 in
13.6 mm
|
1.094 in
27.8 mm
|
||
| £ 0.6917 - £ 0.7214 | Request the lead time here |
M3
|
Steel
|
0.339 in
8.6 mm
|
0.693 in
17.6 mm
|
||
| £ 1.338 - £ 1.3947 | Request the lead time here |
M8
|
Steel
|
0.583 in
14.8 mm
|
1.193 in
30.3 mm