Menu Search

Wing Knobs - Staggered/Threaded Stud

In stock

Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.

Series Code :SR1579

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Essentra Part Number Price range Availability Knob Length Thread Size Mount Type Thread Length Knob Material View
£ 1.8851 - £ 1.9702 Request the lead time here
32.0 mm
M6
Screw Mount
Nylon
£ 4.2849 - £ 4.4616 Request the lead time here
25.0 mm
M6
Stud
Stainless Steel
£ 1.5024 - £ 4.4383 90 In stock
M8
Nylon
£ 1.5733 - £ 3.4815 810 In stock
33.0 mm
M8
Screw Mount
Nylon
80 In stock
58.0 mm
M10
Threaded Stud
Stainless Steel
£ 1.7859 - £ 1.8851 354 In stock
M6
Nylon
£ 1.0469 - £ 2.5731 350 In stock
M6
Nylon
10271834 £ 6.1402 - £ 14.5775 63 In stock
36.0 mm
M10
Stud
Stainless Steel
£ 4.4082 - £ 4.7909 Request the lead time here
M8
Enhanced Nylon
Request the lead time here
46.0 mm
M6
Threaded Stud
Stainless Steel
£ 1.8851 - £ 1.9702 394 In stock
M4
10.0 mm
Request the lead time here
46.0 mm
M8
Threaded Stud
Stainless Steel
£ 0.7243 - £ 2.8703 149 In stock
28.0 mm
M5
Screw Mount
Nylon
£ 1.8851 - £ 1.9702 Request the lead time here
32.0 mm
M6
Screw Mount
Nylon
£ 2.1686 - £ 2.197 Request the lead time here
M5
10.0 mm
£ 0.6619 - £ 2.2802 1050 In stock
M5
Nylon
£ 6.9143 - £ 6.9143 Request the lead time here
36.0 mm
M8
Stud
Stainless Steel
Request the lead time here
46.0 mm
M6
Threaded Stud
Stainless Steel
Request the lead time here
58.0 mm
M10
Threaded Stud
Stainless Steel
£ 4.2381 - £ 4.6066 Request the lead time here
M8
Enhanced Nylon
  • of 2
Wing Knob M6 32.0 mm 13.0 mm 20.0 mm Nylon

10222485

Price Range
£ 1.9702 - £ 1.8851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M6 25.0 mm Stainless Steel

10271810

Price Range
£ 4.4616 - £ 4.2849

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Stainless Steel
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Stud
Wing Knob M8 33.0 mm Nylon

10159828

Price Range
£ 4.4383 - £ 1.5024

Stock Levels
90 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Thread Size
    M8
  • Commodity Code
    3926300090
Wing Knob M8 30.0 mm Nylon

10313916

Price Range
£ 3.4815 - £ 1.5733

Stock Levels
810 In stock
Attributes
  • Colour
    Black
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount
  • Knob Length
    33.0 mm
Wing Knob M10 58.0 mm Stainless Steel

10194799


Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    58.0 mm
Wing Knob M6 32.0 mm 13.0 mm 16.0 mm Nylon

10222478

Price Range
£ 1.8851 - £ 1.7859

Stock Levels
354 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Insert Material
    Zinc Plated Steel
  • Knob Material
    Nylon
  • Handle Height
    15.0 mm
Wing Knob M6 Nylon

10159811

Price Range
£ 2.5731 - £ 1.0469

Stock Levels
350 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Thread Size
    M6
  • Commodity Code
    3926300090
Wing Knob M10 36.0 mm Stainless Steel

10271834

Price Range
£ 14.5775 - £ 6.1402

Stock Levels
63 In stock
Attributes
  • Colour
    Black
  • Insert Material
    Stainless Steel
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Stud
Wing Knob M8 52.0 mm 19.0 mm 18.0 mm Enhanced Nylon

10214343

Price Range
£ 4.7909 - £ 4.4082

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Enhanced Nylon
  • Handle Height
    16.5 mm
  • Thread Size
    M8
  • Commodity Code
    3926300090
Wing Knob M6 46.0 mm Stainless Steel

10194744


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob M4 10.0 mm Glass Fibre Reinforced Nylon Based Techno Polymer

10222423

Price Range
£ 1.9702 - £ 1.8851

Stock Levels
394 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Insert Material
    Zinc Plated Steel
  • Handle Height
    11.0 mm
  • Thread Length
    10.0 mm
Wing Knob M8 46.0 mm Stainless Steel

10194751


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob M5 25.0 mm Nylon

10159798

Price Range
£ 2.8703 - £ 0.7243

Stock Levels
149 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount
Wing Knob M6 32.0 mm 13.0 mm 10.0 mm Nylon

10222461

Price Range
£ 1.9702 - £ 1.8851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M5 10.0 mm Glass Fibre Reinforced Nylon Based Techno Polymer

10222430

Price Range
£ 2.197 - £ 2.1686

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Insert Material
    Zinc Plated Steel
  • Handle Height
    13.0 mm
  • Thread Length
    10.0 mm
Wing Knob M5 Nylon

10159781

Price Range
£ 2.2802 - £ 0.6619

Stock Levels
1050 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Thread Size
    M5
  • Commodity Code
    7318190090
Wing Knob M8 36.0 mm Stainless Steel

10271827

Price Range
£ 6.9143 - £ 6.9143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Stainless Steel
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Stud
Wing Knob M6 46.0 mm Stainless Steel

10194720


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob M10 58.0 mm Stainless Steel

10194775


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    58.0 mm
Wing Knob M8 52.0 mm 19.0 mm 20.0 mm Enhanced Nylon

10214312

Price Range
£ 4.6066 - £ 4.2381

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Enhanced Nylon
  • Handle Height
    16.5 mm
  • Thread Size
    M8
  • Commodity Code
    7326909890