Menu Search

Wire Saddles - Push In/Nylon

In stock

This push in split cable clampt range secures wires to a panel, locking them in when snapped in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Compatible Cable Diameter View
£ 0.1403 - £ 0.1431 51000 In stock
2.0 mm
£ 0.134 - £ 0.1488 Request the lead time here
8.4 mm
6.4 mm
£ 0.09 - £ 0.1112 6382 In stock
6.3 mm
5.0 mm
£ 0.3029 - £ 0.3154 10000 In stock
2.0 mm
£ 0.232 - £ 0.2417 3750 In stock
2.0 mm
£ 0.1514 - £ 0.1542 83000 In stock
2.0 mm
£ 0.134 - £ 0.1488 Request the lead time here
6.4 mm
12.7 mm
SRC-10-01 £ 0.2049 - £ 0.2277 Request the lead time here
6.4 mm
15.9 mm
£ 0.134 - £ 0.1488 Request the lead time here
6.4 mm
11.1 mm
Cable Clamp Clip On 0.7 mm 2 mm PA Grey

101001000202

Price Range
£ 0.1431 - £ 0.1403

Stock Levels
51000 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    2.0 mm
  • Overall Height
    21.1 mm
  • Overall Width
    7.0 mm
Cable Clamp Clip On 1.3 mm 1.5 mm PA Natural

SRC-4-01

Price Range
£ 0.1488 - £ 0.134

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    6.4 mm
  • Compatible Hole Diameter
    8.4 mm
  • Operating Temperature Range
    -40 - 85 °C
Cable Clamp Clip On 2.0 mm 3.0 mm PA Natural

SRC-1-01

Price Range
£ 0.1112 - £ 0.09

Stock Levels
6382 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    5.0 mm
  • Compatible Hole Diameter
    6.3 mm
  • Operating Temperature Range
    -40 - 85 °C
Cable Clamp Clip On 0.7 mm 2 mm PA Grey

101003000202

Price Range
£ 0.3154 - £ 0.3029

Stock Levels
10000 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    2.0 mm
  • Overall Height
    39.0 mm
  • Overall Width
    9.0 mm
Cable Clamp Clip On 0.7 mm 2 mm PA Grey

101002100202

Price Range
£ 0.2417 - £ 0.232

Stock Levels
3750 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    2.0 mm
  • Overall Height
    33.1 mm
  • Overall Width
    8.0 mm
Cable Clamp Clip On 0.7 mm 2 mm PA Grey

101001400202

Price Range
£ 0.1542 - £ 0.1514

Stock Levels
83000 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    2.0 mm
  • Overall Height
    23.7 mm
  • Overall Width
    7.5 mm
Cable Clamp Clip On 1.3 mm 1.5 mm PA Natural

SRC-8-01

Price Range
£ 0.1488 - £ 0.134

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    12.7 mm
  • Compatible Hole Diameter
    6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
Cable Clamp Clip On 1.3 mm 1.5 mm PA Natural

SRC-10-01

Price Range
£ 0.2277 - £ 0.2049

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    15.9 mm
  • Compatible Hole Diameter
    6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
Cable Clamp Clip On 1.3 mm 1.5 mm PA Natural

SRC-7-01

Price Range
£ 0.1488 - £ 0.134

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    11.1 mm
  • Compatible Hole Diameter
    6.4 mm
  • Operating Temperature Range
    -40 - 85 °C