Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Appliances Open Grommet Cable Grommets

 (2 product groups)


Open Grommets - Quick Fit Grommets

Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.

Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.

  • Colour: Black

Standard Open Grommets

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.