For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(7 product groups)
Our Metal Cable Seals can be used to secure goods for long time periods and are used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, plastic distribution boxes, petrochemical valves, trucks and trailers.
The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering. These seals prevent tampering by cable cutting and reusing of the seal.
Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.
To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).
Cable Seals with a Plastic Body designed for long-term security and are used worldwide to protect goods during import and export. The long tag is ideal for printing QR codes, serial numbers and barcodes (up to 13 digits). High tensile strength options of 120kg (1.5mm diameter) and 150kg (2.0mm diameter).
Security Seals provide a tamper-evident seal for plastic containers, offering protection against theft and contamination. Ideal for use on storage and shopping containers. Available in various styles, including cable lock and EZE seal.
This range of Pull-Tight Seals features smooth straps and metal locking jaws, providing clear tamper-evidence across various applications. The range includes JawLock (Mini and Maxi versions), SegureLock, TeraLock and SmoothLock.
Our Padlock Seals are used to secure goods during transit, and provides obvious indication of tampering or breach - giving you peace of mind during shipping. These seals are an ideal choice for more demanding applications.
The seal can only be removed with wire cutters (sold separately). These seals offer a low-cost and secure single-use alternative to conventional padlocks. They are made from tamper evident transparent material.
Plastic Fixed Length Seals offers an easy and cost-effective way to deter theft and provide evidence of tampering or breaches. Ideal for securing truck and container doors. Available in several types, including InnoLock, OctoLock and TwinLock.
These all-plastic Pull-Tight Seals provide tamper-evidence and theft prevention. The range includes PrimeLock, LightLock, AceLock and SentryLock. Each designed for tool-free installation and offering different break strengths.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue