Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

DIN Round End Caps

 (5 product groups)


Banjo Union Caps

A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. This range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.

The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.

The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.

  • Materials: Flexible PVC and HDPE
  • Colours: Red and Yellow
  • Fits hydraulic Banjo Unions to DIN 7642 B/E


Series Code :SR1071, SRF0005

Driveshaft Protection Caps

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Available in a choice of materials; Low-Density Polyethylene (LDPE) and Flexible Polyvinyl Chloride (PVC). The PVC option also provides resistance to tearing and splitting.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Materials: LDPE and Flexible PVC
  • Colour: Yellow


Series Code :SR1079

Flexible Pipe Caps

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE, LDPE
  • Colour: Yellow, White, Black


Series Code :SR1388

Ribbed Pipe End Caps

Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.

It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.

  • Material: LDPE
  • Colour: Red, Yellow


Series Code :SR1046

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PVC Colour: Green, Blue, Orange, Yellow, Red, Black, Natural, Grey Series Code: SR1358, SRTXTPE, SR1387, SR1340