Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

PVC BSP Threads End Caps

 (2 product groups)


Flexible Vinyl Pull Tab Caps - Standard

Flexible Vinyl Pull Tab Caps are suitable for both plain and threaded applications. Fits a variety of sizes. Is able to endure wear, and temperatures of up to +210ºC. Easy to install. Compatible with Metric, UNF and BSP thread sizes.

  • Flexible Caps are suitable for plain or thread applications and the unique design means they fit a range of diameters.
  • Feature a pull-tab,and star shaped design.
  • Easy fitting and removal.
Material: PVC Colour: Black Series Code: SRF0077

Round Vinyl End Caps

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.