Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Reusable Hook & Loop

 (3 product groups)


Hook & Loop - Rolls

These Hook and Loop Rolls are great for cables that need to be securely held together but must also be released and resealed regularly. When these two surfaces are forced together, they form a strong and adaptable bond that remains hard until purposely separated.

Available in rolls that can be trimmed to any length requested. It is simple to install by pressing both sides to create a secure and adjustable connection. It not only saves time but also decreases the chance of material damage. Commonly used in applications for industrial and commercial.

  • Material: PA;PE;PP
  • Colour: Black

Hook & Loop Cable Ties

These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.

The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.

  • Colour: Black, Yellow, Red, Grey, Green, Blue, Orange, White


Series Code :SR2001

Self Adhesive Hook & Loop Cable Clamps

These Self Adhesive Hook and Loop Fasteners, or simply known as Self Adhesive Pipe Clips or Adhesive Hook, are ideal for cables that need to be held together securely, but which also need to be released and resealed occassionly. Self Adhesive Hook and Loop are also a useful option where cables are fragile and require softer clamping.

The Adhesive Hook and Loop range is available as a Kwik Wrap made from Nylon Knit Loop. The hook clips are made from a choice of Low Density Polyethylene (LDPE), or in a combination of Polyethylene (PE) and Polypropylene (PP).

  • UL94 V0 flame rated options available
  • Colour: Black

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.