For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(4 product groups)
Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
A Paddle Latch is a recessed release handle, commonly found on enclosure doors and access panels. Sometimes known as a Paddle Lock; they work by simply pulling the release mechanism, the paddle latch bar is retracted and the door can then be opened.
Our Paddle Latches have a locking mechanism, available in Eurokey or Keyed Different. The paddle latch lock cylinder can be opened from the inside by moving the cam, and they are keyed alike with Stainless Steel.The Paddle Lock Latch range is supplied with one key.
Our Locking Paddle Latch offer is available in a choice of body and handle materials, including; Steel and Polyamide (PA). The Steel Paddle Latch range is offered with Black Powder Coating or Zinc Plating, and a choice of Brass or Steel cam material. The PA Paddle Locks are available with a Brass cam.
These push to close Paddle Latch products have either a 'long cam' or a 'slam shut' operation.
Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.
The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue