Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

IP rated Steel Keyed Quarter Turn Cam Latch

 (6 product groups)


Handle Turn Cam Latches - T Handle

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design


Series Code :SR5518

Mini Spring Action Quarter Turn Latches

Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy

Series Code :SR5528

Quarter Turn Lock

This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used  16.5 x 19.0 mm cut out.

Series Code :SR5007

Quarter Turn Locks - Easy Fixing

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

Thick Door Quarter Turn Locks

Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.

  • Seals to IP65 standard
  • Material: Die Cast Zinc Alloy
  • Finish: Chrome Plated

Cam Locks

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)