Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

AISI Metal

 (2 product groups)


T-Bolt Hose Clamps

T-Bolt Hose Clamps are designed to connect pipes and hoses that require a tight, leakproof seal at high pressures. Features a strong structure with full bushings. Contains a bridge, robust rings and three-point welds for strength and security. The raised bolt head makes tightening easier.

  • Designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal
  • Are long-lasting and resistant to corrosion and wear.
  • Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
Material: Stainless Steel Colour: Natural Series Code: SR6122, SR6101

Leaf Hinges - Screw On

Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.

The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.

The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.

A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.

  • Maximum Rotation; 180 and 270 degrees
  • Leaf Shapes: Square, Rectangle, Round and Angled
  • Colours: Black, Clear, Natural and Silver