Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Round Push Fit Appliances

 (2 product groups)


Push Fit Bumpers & Rubber Feet - Bumper

Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.

These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.

The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.

  • Operating Temperature: -40C up to 150C.

Rivet Feet

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Series Code :SR5796 ,SR5803, SR5806