Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Rectangular Silicone Push Fit

 (2 product groups)


Blanking Plugs

Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.

Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.

We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.

Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.

Push Fit Feet

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573 ,SR5797, SR5798, SR5802