Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Plastic Push Fit Thread Protection

 (3 product groups)


Stud Protection Caps

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPR Colour: Black Series Code: SR1026

NPT Thread Plugs

NPT thread plugs are used to seal and protect the ends of BSP/NPT threaded pipes and fittings. Their robust design allows them to withstand high pressure, temperature, corrosion, dirt, and damage during storage and shipment.

Additionally, their tapered form allows the component to plug numerous inner diameters, assuring a tight and leak-free fit. They are simple to install due to their push-fit mounting style and are used in plumbing pipes, HVAC, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Blue


Series Code :SR1114