Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Rivet Tools

 (2 product groups)


Rivet Guns

This Rivet Gun is suitable for use with Pop Rivets. The combination setting tool is ideal for one-hand applications. The single handed operation allows you to decrease the pressure required for riveting by up to 40 percent. This is achieved because operating force increases as a users hand closes around the lever; this force is fully taken advantage of by way of the special lever with an ergonomic design.

The Blind Rivet Gun makes the installation of blind rivets quick and easy, but also comfortable.

The rivet installation tool has a robust design that offers secure riveting. The gun features a used rivet mandrel container. The guns jaw mechanism grips the rivet mandrel firmly after breaking, which can then be released once more by pressing the lever forwards. The long stroke is handy for highly blind rivets.

  • Stoke Length:16.2mm
  • Single-handed, manual operation
  • Made from black and blue plastic
  • Suitable for use with our range of Plastic Blind Rivets

This Rivet Gun also features a working range that is suitable for use with Aluminium Blind Rivets up to 5mm in diameter and Stainless Steel or Steel Blind Rivets up to 4mm in diameter that are available to buy elsewhere.

Rivet Hand Tools

Make fastening rivets quick and easy with our range of Rivet Hand Tools ideal for installing Rivets.

Featured in our range is a hand tool made from plastic coated metal that is black in appearance. This handy and easy to use tool ensures secure fastening of Push-In Rivets. Install by; simply positioning the rivet tool over the stem of the rivet, and push down.

Also available are Acrylonitrile Butadiene Styrene (ABS) installation tools, available in Green. This tool is suitable for Drive Rivets and offers faster assembly and more accuracy of rivet placement. ABS benefits from good heat, impact, chemical, impact and abrasion resistance. It also has great stability, tensile strength, surface hardness, rigidity and electrical properties, and even copes well at low temperatures. The large plunger head and easy-grip handle help reduce operator fatigue. Install by; load rivet into the tool and insert into the application hole. Pressure on the plunger frees the pin and expands the rivet in the assembly.