For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(9 product groups)
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
Series Code :SR5804
Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.
Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.
Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.
These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.
The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.
Push In Rubber Feet, commonly known as Bumper Feet, Rubber Bumpers or Rubber Feets, have a variety of uses, such as; rubber feet for chairs, glides, bumpers, slides, rubber bump stops, and more - for a range of applications.
Also known as Rubber Push; these Push In Feet have a simple but secure push fit design that holds the rubber foot firmly in place, helping to protect surfaces from contact.
Our Rubber Foot range is available in a choice of materials, including; Low-Density Polyethylene (LDPE) and Polyvinyl Chloride (PVC). As such, our Push In Rubber Feet benefit from flexibility and are lightweight. These Rubber Bumper Feet are ideal for low temperature environment. They are tough, and have excellent corrosion resistance.
Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..
Series Code: SR5726
Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.
Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue