For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(4 product groups)
Set Screws, commonly known as a Plastic Grub Screw, are used to secure objects by applying pressure or friction with or against another object, like fixing a pulley or a gear to a shaft.
Our Slotted Screw offer is made from Natural Nylon 6/6, and available in a wide range of thread size, thread lengths and slot sizes. Plastic Set Screws are ideal when the screw head should sit proud of the work-piece in application.
Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.
It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.
PEEK Set Screws, with Socket type drive, are high-performance fasteners.Designed to securely hold components in place by applying pressure through a threaded drive.
PEEK (Polyether ether ketone) offers exceptional strength, heat resistance (up to 260C) and chemical resistance. This makes it ideal for high-performance applications. It also boasts low outgassing properties and resistance to wear, ensuring durability even in harsh conditions.
PEEK Set Screws are frequently used in several sectors including medical and semiconductor. They are useful for medical equipment, subject to sterilisation operations, as they are chemical and radiation resistant. In the semiconductor sector they work reliably in high-temperature and corrosive settings, making them ideal for precise equipment such as wafer handling systems and vacuum chambers. Material: PEEK Colour: Beige Material Flammability Standard: UL94 V-0Series Code: SRP0507
These self-tapping screws with metal hex socket heads and cup points are used to join two or more pieces of material. They are distinguished by their hexagonal head, which can be turned with a hex socket wrench, and their cup-shaped point, which burrows into the material being fastened to prevent the screw from loosening.
The cup point design offers a strong and sturdy attachment by giving a sharp point that bites into the materials. Their self-tapping function removes the need for pre-drilling or tapping, saving time and effort during installation. They have a tensile strength class of 5.8 (500 N/mm2).
A hex socket wrench is required for installation and removal. This is especially useful in applications where screws must be accessible or removed frequently. Used in machine construction, automobile production, and medical device applications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue