For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(35 product groups)
Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.
The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.
Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
Compression Locks, with indicators, use a compression mechanism to create a tight seal. This helps with reducing vibration, minimising unauthorised access, and ensuring environmental protection against dust, moisture, water and contaminants.
The built-in indicator shows whether the lock is open or closed. This increases safety and operating efficiency. It has a 6mm compression feature.
Typically used in industrial and automotive applications such as electrical panels, telecom cabinets and HVAC systems. Series Code: SR2040, SR2060
Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.
Our range of Sliding Snap Latches have a quick slide movement release catch. They are suitable for small size doors and the range offers a solution for different panel thickness and locking requirements to add security.
Series Code :SR5539
Our Spring Latch range is suitable for wood and metal applications. Easy to install, they feature single hole mounting on frame and door.
Our Slam Latches are a type of Spring Loaded Bolt Latch or Slide Latch; they are mechanical closure devices that enable drawers, doors and cabinets, across a host of applications, to be pushed or slammed shut securely. These slide latches are ideal for utility boxes, sliding doors, or indeed any application that requires levels of force when closing.
Our Spring Door Latch range also has Spring Loaded Latches featuring nose up or nose down options, as well as Spring Lock Latches with or without a stud.
Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).
The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.
Quarter Turn Latches with spring are ideal for use on electrical cabinets and enclosures. Seven head styles and six grip ranges are available, as well as two material options (stainless steel and die cast zinc alloy), in a choice of finishes. The variations are wide ranging for this product.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
This range of Quarter Turn Locks are fitted with a cam that lifts and returns when the door is closed. The range proposes a left hand or a right hand with a 5 mm double bit head driver.
Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.
Push Button Latches have a push button opening and a slam shut action. They are a single hole installation for added ease and suit various panel thicknesses. This range offer a choice of cut out, material and locking security with key or no key.
Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges
Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)
Keys to suit various Quarter Turn Drivers to suit many industry applications. Various materials are available to suit the environment of the application. This selection suit our ranges of Quarter Turn Locks. Add our handy key tags to your purchase to help clearly label your keys and make them quickly indentifiable.
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel
Adjustable Toggle Draw Latches are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. The design has a screwed catch that gives an adjustable gripping range. The range comes in various materials to suit the environment of the application and there is a choice of padlockable or non padlockable to match different level of security demands.
Series Code :SR5028
Spring Loaded Socket is a latch working with a spring system to operate the lock and release mechanism. This door latch is compatible with two strikers to be ordered independantly depending on the mounting requirement.
Series Code :SR5074
This range of T Handles are best suited for large door cabinet panels. The stainless steel material and IP65 rating make these heavy duty locks suitable for hazardous environments.
Panel Clamps are compatible with right or left hand doors and best suited for heating and ventilation panels. These bridge clamps are made of nylon with steel screw in symmetrical or asymmetrical styles.
The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).
This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
Series Code :SR5007
Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue