Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Rubber Based Double Sided Tape

 (7 product groups)


Double Sided Foam Tape Pieces - Permanent - Thick Twin Stick

Twin Stick is a thick permanent double foam tape provided in blocks with a permanent self-adhesive on both sides. Thick Twin Stick can be used to create a lasting 3D effect.

These Double Stick Foam Tape pieces, with an extremely aggressive rubber based adhesive, are designed to bon to many different surface types, including; corrugate, chipboard, wood, low surface energy plastic, powder coated materials, and UV coatings. The double-sided foam tape adhesive is not recommended for direct UV exposure.

  • Application Temperature: 65F to 100F
  • Service Temperature: -20F to 150F
  • Applications: Lightweight Applications and filling gaps

Double Sided Foam Tape Pieces - Permanent - Twin Stick

Twin Stick is the industry favorite for assembling POP displays and signage. The flexible foam carrier fills gaps, allowing irregular surfaces to be joined. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings.

Double Sided Foam Tape Pieces - Removable 1-Side - Remo One

Remo One is double sided Perm / Peel adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side; Application Temperature: 65F to 100F; Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage. Temporary and permanent displays, Single use promotional graphics. Violators and wobblers.

Double Sided Foam Tape Pieces - Removable 2-Side- Remo Two

Remo Two is double sided adhesive foam tape that is removable on both sides. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure); Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage Consumer Packaging. Single use promotional graphics. Kits unattached to graphics

Double Sided Foam Tape Rolls - Permanent - Dubl Kote Rubber

Dubl Kote is a versatile double sided foam tape coated with rubber adhesive on both sides. It is ideal for hand or automatic applications. Flexible for filling spaces and conformable for joining irregular surfaces. Designed to bond to many different types of surfaces including corrugate, wood, powder coated materials, glass, and low surface energy plastics. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 150F Service Temperature: -20F to 150F Holding Power: 1 lb per 1 sq. in. of tape. Applications. Temporary, semi-permanent, and permanent displays, Plastic extrusions, Wire management raceways, Signage, End Caps, Headers, Textured surface bonding.

Double Sided Foam Tape Rolls - Removable one Side - Remo One

Remo One is double sided adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use. Applications. Promotional and temporary signage, temporary and permanent displays, Single use promotional graphics, Violators and wobblers, Short Rolls are great to include in kits with all kinds of promotional or temporary signage.

Film Tape Pieces - DK Film Rubber

DK Film is a high tack double sided tape with a rubber adhesive. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces including low surface energy substrates. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure). Applications: Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners to name a few application.