Menu Search

Standard Cable Ties - Locking, Heat Stabilised

In stock

UL94 V-2 heat stabilised cable ties are ideal for applications where heat is generated or present. Heat Stabilised cable ties offer greater stability properties in harsh environments.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
22 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength Overall Width Full Material View
1.1178 RM - 1.2386 RM 1641017 In stock
50.8 mm
203.2 mm
Natural
18.0 kg
4.8 mm
Polyamide 4.6
WIT-18R-HT-M 0.2282 RM - 0.2522 RM 63034 In stock
25.4 mm
114.8 mm
Natural
8.0 kg
2.5 mm
Nylon 4/6
0.223 RM - 0.2463 RM 800 In stock
37.1 mm
146.1 mm
Natural
2.5 mm
Nylon 6/6
0.5825 RM - 0.6456 RM 1000 In stock
25.4 mm
130.0 mm
Natural
4.8 mm
Nylon 6/6
0.1448 RM - 0.1605 RM 22726 In stock
22.0 mm
82.6 mm
Black
2.5 mm
Nylon 6/6
0.4442 RM - 0.4926 RM 6873 In stock
50.8 mm
203.2 mm
Natural
4.8 mm
Nylon 6/6
0.1669 RM - 0.1856 RM 851 In stock
37.6 mm
150.1 mm
Black
18.1 kg
3.6 mm
Polyamide 66
0.6602 RM - 0.732 RM 1000 In stock
77 mm
279.9 mm
Black
22.7 kg
4.8 mm
Polyamide 66
0.1389 RM - 0.1535 RM 1880 In stock
20.0 mm
100.0 mm
Natural
2.5 mm
Nylon 6/6
0.1839 RM - 0.2037 RM 50328 In stock
19.1 mm
114.7 mm
Black
8.0 kg
2.5 mm
Polyamide 66
0.1658 RM - 0.1839 RM 3960 In stock
80.0 mm
114.7 mm
Black
2.5 mm
Nylon 6/6
0.9386 RM - 1.0396 RM 930 In stock
32.0 mm
153.0 mm
Natural
3.6 mm
Nylon 6/6
0.1307 RM - 0.1448 RM 39008 In stock
22.0 mm
82.6 mm
Natural
2.5 mm
Nylon 6/6
1.1575 RM - 1.283 RM 589 In stock
200.0 mm
336.6 mm
Natural
4.9 mm
Nylon 6/6
0.8936 RM - 0.99 RM 22 In stock
28.0 mm
133.0 mm
Natural
3.2 mm
Nylon 6/6
0.1395 RM - 0.1553 RM 879 In stock
25.4 mm
114.7 mm
Natural
2.5 mm
Nylon 6/6
0.8656 RM - 0.959 RM 26 In stock
26.0 mm
133.0 mm
Natural
3.6 mm
Nylon 6/6
0.4921 RM - 0.5452 RM 4450 In stock
50.8 mm
203.2 mm
Black
4.8 mm
Nylon 6/6
WIT-18L-M 0.0946 RM - 0.1039 RM 78023 In stock
37.1 mm
146.1 mm
Natural
2.5 mm
Nylon 6/6
0.2843 RM - 0.3152 RM 2430 In stock
38.7 mm
152.4 mm
Natural
4.6 mm
Nylon 6/6
  • of 2
Standard Cable Ties - PA ; 203.2 mm | 8 in ; Natural

WIT-50R-HT-M

Price Range
1.2386 RM - 1.1178 RM

Stock Levels
1641017 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    PA
Standard Cable Ties - PA ; 114.8 mm | 4.52 in ; Natural

WIT-18R-HT-M

Price Range
0.2522 RM - 0.2282 RM

Stock Levels
63034 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    PA
Standard Cable Ties - Locking, Heat Stabilised - 146.1 mm | 5.752 in ; Natural ; 146.1 mm | 5.752 in

WIT-18L-UVB-M

Price Range
0.2463 RM - 0.223 RM

Stock Levels
800 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    37.1 mm
  • Overall Length
    146.1 mm
Standard Cable Ties - Locking, Heat Stabilised - 130.0 mm | 5.118 in ; Natural ; 130.0 mm | 5.118 in

WIT-50RLA-4

Price Range
0.6456 RM - 0.5825 RM

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    130.0 mm
Standard Cable Ties - Locking, Heat Stabilised - 82.6 mm | 3.252 in ; Black ; 82.6 mm | 3.252 in

WIT-18SF-UVB-M

Price Range
0.1605 RM - 0.1448 RM

Stock Levels
22726 In stock
Attributes
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    22.0 mm
  • Overall Length
    82.6 mm
Standard Cable Ties - Locking, Heat Stabilised - Nylon ; 203.2 mm | 8 in ; Natural

WIT-50R-V0-M

Price Range
0.4926 RM - 0.4442 RM

Stock Levels
6873 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    50.8 mm
  • Overall Length
    203.2 mm
Standard Cable Ties - Nylon ; 150.1 mm | 5.910 in ; Black

WITA-40R-HS-M

Price Range
0.1856 RM - 0.1669 RM

Stock Levels
851 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Cable Bundle Diameter Range
    37.6 mm
Standard Cable Ties - Nylon ; 279.9 mm | 11.020 in ; Black

WITA-50RL-HS-M

Price Range
0.732 RM - 0.6602 RM

Stock Levels
1000 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Cable Bundle Diameter Range
    77 mm
Standard Cable Ties - Locking, Heat Stabilised - 100.0 mm | 3.937 in ; Natural ; 100.0 mm | 3.937 in

WITE-18RC-M

Price Range
0.1535 RM - 0.1389 RM

Stock Levels
1880 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    20.0 mm
  • Overall Length
    100.0 mm
Standard Cable Ties - PA 4/6 ; 114.7 mm | 4.516 in ; Black

WIT-18R-UVB-M

Price Range
0.2037 RM - 0.1839 RM

Stock Levels
50328 In stock
Attributes
  • Colour
    Black
  • Material
    PA 4/6
  • Maximum Cable Bundle Diameter
    19.1 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Overall Length
    114.7 mm
Standard Cable Ties - Locking, Heat Stabilised - Nylon ; 114.7 mm | 4.516 in ; Black

WIT-18R-HS-M

Price Range
0.1839 RM - 0.1658 RM

Stock Levels
3960 In stock
Attributes
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Overall Length
    114.7 mm
Standard Cable Ties - Locking, Heat Stabilised - 153.0 mm | 6.024 in ; Natural ; 153.0 mm | 6.024 in

WIT-30R3A-5-01

Price Range
1.0396 RM - 0.9386 RM

Stock Levels
930 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    32.0 mm
  • Overall Length
    153.0 mm
Standard Cable Ties - Locking, Heat Stabilised - 82.6 mm | 3.252 in ; Natural ; 82.6 mm | 3.252 in

WIT-18SF-M

Price Range
0.1448 RM - 0.1307 RM

Stock Levels
39008 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    22.0 mm
  • Overall Length
    82.6 mm
Standard Cable Ties - Locking, Heat Stabilised - 336.6 mm | 13.252 in ; Natural ; 336.6 mm | 13.252 in

WITDT-50X

Price Range
1.283 RM - 1.1575 RM

Stock Levels
589 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    200.0 mm
  • Overall Length
    336.6 mm
Standard Cable Ties - Locking, Heat Stabilised - 133.0 mm | 5.236 in ; Natural ; 133.0 mm | 5.236 in

WIT-30R1A-4-01

Price Range
0.99 RM - 0.8936 RM

Stock Levels
22 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    28.0 mm
  • Overall Length
    133.0 mm
Standard Cable Ties - Locking, Heat Stabilised - Nylon ; 114.7 mm | 4.516 in ; Natural

WIT-18R-M

Price Range
0.1553 RM - 0.1395 RM

Stock Levels
879 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    114.7 mm
Standard Cable Ties - Locking, Heat Stabilised - 133.0 mm | 5.236 in ; Natural ; 133.0 mm | 5.236 in

WIT-30R3A-4-01

Price Range
0.959 RM - 0.8656 RM

Stock Levels
26 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    26.0 mm
  • Overall Length
    133.0 mm
Standard Cable Ties - Locking, Heat Stabilised - 203.2 mm | 8 in ; Black ; 203.2 mm | 8 in

WIT-50R-UVB-M

Price Range
0.5452 RM - 0.4921 RM

Stock Levels
4450 In stock
Attributes
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    50.8 mm
  • Overall Length
    203.2 mm
Standard Cable Ties - Locking, Heat Stabilised - 146.1 mm | 5.752 in ; Natural ; 146.1 mm | 5.752 in

WIT-18L-M

Price Range
0.1039 RM - 0.0946 RM

Stock Levels
78023 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    37.1 mm
  • Overall Length
    146.1 mm
Standard Cable Ties - Locking, Heat Stabilised - 152.4 mm | 6 in ; Natural ; 152.4 mm | 6 in

WIT-50S-M

Price Range
0.3152 RM - 0.2843 RM

Stock Levels
2430 In stock
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Maximum Cable Bundle Diameter
    38.7 mm
  • Overall Length
    152.4 mm