Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
UL94 V-2 heat stabilised cable ties are ideal for applications where heat is generated or present. Heat Stabilised cable ties offer greater stability properties in harsh environments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | Overall Width | Full Material | View | |
---|---|---|---|---|---|---|---|---|---|
0.1045 RM - 0.1167 RM | 22243 In stock |
|
4.52 in
114.8 mm
|
Natural
|
80.0 lbs
36.3 kg
|
|
Polyamide 66
|
||
1.1575 RM - 1.283 RM | 589 In stock |
7.874 in
200.0 mm
|
13.252 in
336.6 mm
|
Natural
|
|
|
Nylon 6/6
|
||
0.4921 RM - 0.5452 RM | 4450 In stock |
|
8 in
203.2 mm
|
Black
|
222.0 lbs
100.7 kg
|
|
Nylon 6/6
|
||
0.1307 RM - 0.1448 RM | 39008 In stock |
|
3.252 in
82.6 mm
|
Natural
|
80.0 lbs
36.3 kg
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
0.4442 RM - 0.4926 RM | 8873 In stock |
|
8 in
203.2 mm
|
Natural
|
222.0 lbs
100.7 kg
|
|
Nylon 6/6
|
||
0.5825 RM - 0.6456 RM | 1000 In stock |
|
5.118 in
130.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
0.2843 RM - 0.3152 RM | 2430 In stock |
|
6 in
152.4 mm
|
Natural
|
222.0 lbs
100.7 kg
|
0.181 in
4.6 mm
|
Nylon 6/6
|
||
0.8656 RM - 0.959 RM | 26 In stock |
|
5.236 in
133.0 mm
|
Natural
|
13.6 kg
13.6 kg
|
|
Nylon 6/6
|
||
0.3957 RM - 0.4384 RM | 88 In stock |
|
4.724 in
120.0 mm
|
Black
|
50.0 lbs
22.7 kg
|
|
Nylon 6/6
|
||
0.1389 RM - 0.1535 RM | 1880 In stock |
0.787 in
20.0 mm
|
3.937 in
100.0 mm
|
Natural
|
20.0 lbs
9.1 kg
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
0.1448 RM - 0.1605 RM | 22726 In stock |
|
3.252 in
82.6 mm
|
Black
|
80.0 lbs
36.3 kg
|
|
Nylon 6/6
|
||
0.1658 RM - 0.1839 RM | 3910 In stock |
3.15 in
80.0 mm
|
4.52 in
114.8 mm
|
Black
|
|
|
Nylon 6/6
|
||
0.223 RM - 0.2463 RM | 800 In stock |
|
5.752 in
146.1 mm
|
Natural
|
80.0 lbs
36.3 kg
|
|
Nylon 6/6
|
||
WIT-18L-M | 0.0946 RM - 0.1039 RM | 25023 In stock |
|
5.752 in
146.1 mm
|
Natural
|
80.0 lbs
36.3 kg
|
0.098 in
2.5 mm
|
Nylon 6/6
|
|
0.1395 RM - 0.1553 RM | 13889 In stock |
|
4.516 in
114.7 mm
|
Natural
|
80.0 lbs
36.3 kg
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
0.8936 RM - 0.99 RM | 22 In stock |
|
5.236 in
133.0 mm
|
Natural
|
13.6 kg
13.6 kg
|
|
Nylon 6/6
|
||
0.6602 RM - 0.732 RM | 1000 In stock |
8.74 in
222.0 mm
|
11.024 in
280.0 mm
|
Black
|
|
|
Polyamide 66
|
||
0.1669 RM - 0.1856 RM | 1 In stock |
7.087 in
180.0 mm
|
5.906 in
150.0 mm
|
Black
|
|
|
Polyamide 66
|
||
0.9386 RM - 1.0396 RM | 930 In stock |
|
6.024 in
153.0 mm
|
Natural
|
13.6 kg
13.6 kg
|
|
Nylon 6/6
|
||
1.1178 RM - 1.2386 RM | 213265 In stock |
8.74 in
222.0 mm
|
8 in
203.2 mm
|
Natural
|
|
|
Polyamide 4.6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue