Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.
Material: Rubber Colour: Black Series Code: SR1361
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nominal Pipe Size | T | OD | View | |
---|---|---|---|---|---|---|
£ 17.2784 - £ 36.9151 | Request the lead time here |
|
0.059 in
1.5 mm
|
12.795 in
325.0 mm
|
||
£ 1.7859 - £ 3.827 | 90 In stock |
|
0.059 in
1.5 mm
|
6 in
152.4 mm
|
||
£ 0.472 - £ 0.9912 | 50 In stock |
|
0.059 in
1.5 mm
|
2.008 in
51.0 mm
|
||
£ 8.2463 - £ 16.451 | Request the lead time here |
|
0.059 in
1.5 mm
|
11.496 in
292.0 mm
|
||
£ 3.5294 - £ 12.7568 | 88 In stock |
DIN 125
|
0.059 in
1.5 mm
|
7.402 in
188.0 mm
|
||
£ 34.7128 - £ 74.2024 | 20 In stock |
|
0.059 in
1.5 mm
|
18.504 in
470.0 mm
|
||
£ 80.3115 - £ 171.6595 | Request the lead time here |
|
0.059 in
1.5 mm
|
30.709 in
780.0 mm
|
||
£ 2.0977 - £ 4.4649 | Request the lead time here |
|
0.059 in
1.5 mm
|
4.921 in
125.0 mm
|
||
£ 3.1041 - £ 6.5187 | Request the lead time here |
|
0.059 in
1.5 mm
|
6.142 in
156.0 mm
|
||
£ 4.8901 - £ 10.4712 | Request the lead time here |
|
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
||
£ 11.3742 - £ 22.6965 | Request the lead time here |
|
0.059 in
1.5 mm
|
13.622 in
346.0 mm
|
||
£ 1.9277 - £ 4.0481 | 90 In stock |
|
0.059 in
1.5 mm
|
4.882 in
124.0 mm
|
||
£ 10.9283 - £ 23.361 | 4 In stock |
|
0.059 in
1.5 mm
|
10.63 in
270.0 mm
|
||
£ 108.731 - £ 232.4141 | Request the lead time here |
|
0.059 in
1.5 mm
|
34.843 in
885.0 mm
|
||
£ 8.1927 - £ 17.5141 | Request the lead time here |
|
0.059 in
1.5 mm
|
9.843 in
250.0 mm
|
||
601498 | £ 47.3232 - £ 101.142 | Request the lead time here |
|
0.059 in
1.5 mm
|
11.811 in
300.0 mm
|
|
£ 12.4614 - £ 24.8758 | Request the lead time here |
|
0.059 in
1.5 mm
|
14.252 in
362.0 mm
|
||
552325 | £ 16.8271 - £ 33.5399 | Request the lead time here |
|
0.059 in
1.5 mm
|
16 in
406.4 mm
|
|
£ 37.3917 - £ 79.9164 | Request the lead time here |
|
0.059 in
1.5 mm
|
19.291 in
490.0 mm
|
||
£ 8.1644 - £ 17.4609 | Request the lead time here |
|
0.059 in
1.5 mm
|
9.724 in
247.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue