Menu Search

Anu-Lok Cap Head Captive Screws

In production

Anu-Lok Cap Head Captive Screws are intended to offer a secure and vibration-resistant attachment, while remaining permanently connected. Features a cap head design that enables simple torque application with tools like hexagonal keys. Anu-Lok 180 (AnuLok) is a reusable nylon patch that works like to a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads.

The specialised retention mechanism prevents complete detachment from the assembly, due to vibration or mechanical stress, while allowing for repeated fastening and unfastening. This feature is useful in applications requiring maintenance or regular access. Applications include electronic enclosures, machinery guards and structural components.

Please note: These screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.

  • The screws captive nature complies with the Machinery Directive 2006/42/EC (equivalent to ISO 4762) that guarantees compliance with safety and regulatory standards, especially in industries where loose hardware may represent a risk.
Material: 303 Stainless with thread lock Series Code: SRP0154

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
78 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 A/F H1 max d3 max d2 a012 View
£ 5.23 - £ 8.72 Request the lead time here
M12
15.0
10.0
12.0
18.0
8.0
£ 4.49 - £ 7.49 Request the lead time here
M10
12.5
8.0
10.0
16.0
7.5
£ 3.80 - £ 6.34 Request the lead time here
M10
12.5
8.0
10.0
16.0
7.5
£ 4.07 - £ 6.79 Request the lead time here
M10
12.5
8.0
10.0
16.0
7.5
£ 6.16 - £ 10.26 Request the lead time here
M16
20.0
14.0
16.0
24.0
12.0
£ 2.14 - £ 3.57 Request the lead time here
M3
4.5
2.5
3.0
5.5
2.0
£ 4.87 - £ 8.12 Request the lead time here
M12
15.0
10.0
12.0
18.0
8.0
£ 4.22 - £ 7.04 Request the lead time here
M10
12.5
8.0
10.0
16.0
7.5
£ 2.52 - £ 4.20 Request the lead time here
M5
7.5
4.0
5.0
8.5
3.7
£ 10.21 - £ 17.01 Request the lead time here
M20
25.0
19.0
20.0
30.0
16.0
£ 2.86 - £ 4.76 Request the lead time here
M8
10.0
6.0
8.0
13.0
6.0
£ 2.59 - £ 4.31 Request the lead time here
M6
7.5
5.0
6.0
10.0
4.2
£ 6.79 - £ 11.31 Request the lead time here
M16
20.0
14.0
16.0
24.0
12.0
£ 2.12 - £ 3.54 Request the lead time here
M2.5
3.0
2.0
2.5
4.5
1.8
£ 2.10 - £ 3.50 Request the lead time here
M2.5
3.0
2.0
2.5
4.5
1.8
£ 1.96 - £ 3.26 Request the lead time here
M3
4.5
2.5
3.0
5.5
2.0
£ 1.96 - £ 3.26 Request the lead time here
M3
4.5
2.5
3.0
5.5
2.0
£ 2.10 - £ 3.50 Request the lead time here
M2.5
3.0
2.0
2.5
4.5
1.8
£ 6.26 - £ 10.43 Request the lead time here
M12
15.0
10.0
12.0
18.0
8.0
£ 2.23 - £ 3.71 Request the lead time here
M3
4.5
2.5
3.0
5.5
2.0
  • of 4
Captive Screw M12 12.0 50.0 303 Stainless with thread lock

20758493

Price Range
£ 8.72 - £ 5.23

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1 025
    50.0
  • d2 a012
    8.0
  • d3 max
    18.0
  • d4 min
    13.2
Captive Screw M10 10.0 50.0 303 Stainless with thread lock

20758417

Price Range
£ 7.49 - £ 4.49

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 025
    50.0
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
Captive Screw M10 10.0 25.0 303 Stainless with thread lock

20758363

Price Range
£ 6.34 - £ 3.80

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 025
    25.0
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
Captive Screw M10 10.0 35.0 303 Stainless with thread lock

20758387

Price Range
£ 6.79 - £ 4.07

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 025
    35.0
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
Captive Screw M16 16.0 40.0 303 Stainless with thread lock

20758547

Price Range
£ 10.26 - £ 6.16

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l1 025
    40.0
  • d2 a012
    12.0
  • d3 max
    24.0
  • d4 min
    17.5
Captive Screw M3 3.0 20.0 303 Stainless with thread lock

20757953

Price Range
£ 3.57 - £ 2.14

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    20.0
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
Captive Screw M12 12.0 40.0 303 Stainless with thread lock

20758479

Price Range
£ 8.12 - £ 4.87

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1 025
    40.0
  • d2 a012
    8.0
  • d3 max
    18.0
  • d4 min
    13.2
Captive Screw M10 10.0 40.0 303 Stainless with thread lock

20758394

Price Range
£ 7.04 - £ 4.22

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 025
    40.0
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
Captive Screw M5 5.0 35.0 303 Stainless with thread lock

20758127

Price Range
£ 4.20 - £ 2.52

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    35.0
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
Captive Screw M20 20.0 60.0 303 Stainless with thread lock

20758615

Price Range
£ 17.01 - £ 10.21

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • l1 025
    60.0
  • d2 a012
    16.0
  • d3 max
    30.0
  • d4 min
    22.0
Captive Screw M8 8.0 30.0 303 Stainless with thread lock

20758288

Price Range
£ 4.76 - £ 2.86

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    30.0
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
Captive Screw M6 6.0 35.0 303 Stainless with thread lock

20758202

Price Range
£ 4.31 - £ 2.59

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    35.0
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
Captive Screw M16 16.0 50.0 303 Stainless with thread lock

20758561

Price Range
£ 11.31 - £ 6.79

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l1 025
    50.0
  • d2 a012
    12.0
  • d3 max
    24.0
  • d4 min
    17.5
Captive Screw M2.5 2.5 10.0 303 Stainless with thread lock

20757892

Price Range
£ 3.54 - £ 2.12

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.8
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw M2.5 2.5 5.0 303 Stainless with thread lock

20757878

Price Range
£ 3.50 - £ 2.10

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    5.0
  • d2 a012
    1.8
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw M3 3.0 10.0 303 Stainless with thread lock

20757922

Price Range
£ 3.26 - £ 1.96

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
Captive Screw M3 3.0 8.0 303 Stainless with thread lock

20757915

Price Range
£ 3.26 - £ 1.96

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    8.0
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
Captive Screw M2.5 2.5 8.0 303 Stainless with thread lock

20757885

Price Range
£ 3.50 - £ 2.10

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.8
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw M12 12.0 80.0 303 Stainless with thread lock

20758516

Price Range
£ 10.43 - £ 6.26

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1 025
    80.0
  • d2 a012
    8.0
  • d3 max
    18.0
  • d4 min
    13.2
Captive Screw M3 3.0 25.0 303 Stainless with thread lock

20757960

Price Range
£ 3.71 - £ 2.23

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5