This range of push-fit caps is designed for Banjo Union connections. They provide a protective cover during storage, transportation and testing . This helps prevent the entry of contaminants and fluid residue that could leak and damage the main component. The Banjo Union connector protects the banjo fitting when installed from the hydraulic hose connecting it to a fluid line.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTOPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | H | l2 | View | |
|---|---|---|---|---|---|---|
| £ 0.0744 - £ 0.1158 | Request the lead time here |
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
0.465 in
11.8 mm
|
||
| £ 0.066 - £ 0.0734 | Request the lead time here |
0.669 in
17.0 mm
|
0.827 in
21.0 mm
|
0.386 in
9.8 mm
|
||
| £ 0.0996 - £ 0.155 | Request the lead time here |
1.26 in
32.0 mm
|
1.417 in
36.0 mm
|
0.78 in
19.8 mm
|
||
| £ 0.0885 - £ 0.1377 | Request the lead time here |
1.102 in
28.0 mm
|
1.26 in
32.0 mm
|
0.622 in
15.8 mm
|
||
| £ 0.0462 - £ 0.0513 | Request the lead time here |
0.551 in
14.0 mm
|
0.669 in
17.0 mm
|
0.307 in
7.8 mm
|
||
| £ 0.0773 - £ 0.1203 | Request the lead time here |
0.945 in
24.0 mm
|
1.142 in
29.0 mm
|
0.543 in
13.8 mm
|
||
| £ 0.1108 - £ 0.1724 | Request the lead time here |
1.614 in
41.0 mm
|
1.732 in
44.0 mm
|
0.976 in
24.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue