20752095
20752095
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.1724 |
| 1000 - 4999 | £ 0.1231 |
| 5000 + | £ 0.1108 |
| l1 | 41.0 mm |
|---|---|
| l1 | 1.614 in |
| l2 | 24.8 mm |
| l2 | 0.976 in |
| H | 44.0 mm |
| H | 1.732 in |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue