Menu Search

Bolt Protection Caps

In stock

Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.

This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.

Available in a variety of colours.

  • Protects joint fasteners against tampering and weathering.
  • Creates an enhanced finished appearance for your application.
  • Great choice for outdoor applications.
Material: LDPE Colour: Black, White, Grey, Green, Brown Series Code: SRF0130, SR1802, SRF0074

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
85 results
Product SKUs information
Item Code Price range Availability Bolt Thread D Colour Type View
£ 0.3203 - £ 0.3203 1000 In stock
M24
44.4 mm
Black
1
£ 0.18 - £ 0.18 Request the lead time here
M16;5/8
29.8 mm
Black
1
£ 0.2664 - £ 0.7122 Request the lead time here
M20
37.7 mm
Black
1
£ 0.0392 - £ 0.1047 10000 In stock
M5
10.9 mm
White
1
£ 0.1023 - £ 0.198 16650 In stock
M10
21.3 mm
Grey
1
494802 £ 0.0491 - £ 0.0967 23900 In stock
M6
12.9 mm
Grey
1
£ 0.1445 - £ 0.2843 Request the lead time here
M14
27.5 mm
Grey
1
£ 0.0907 - £ 0.1762 126150 In stock
M8
16.8 mm
Grey
1
£ 0.36 - £ 0.36 Request the lead time here
M22
39.7 mm
White
1
12838 £ 0.0907 - £ 0.1217 179080 In stock
M8
16.8 mm
Black
1
£ 0.2211 - £ 0.5926 1050 In stock
M18
34.0 mm
White
1
12841 £ 0.1474 - £ 0.3906 Request the lead time here
M14
27.5 mm
Black
1
12839 £ 0.1023 - £ 0.1661 Request the lead time here
M10
21.3 mm
Black
1
£ 0.0472 - £ 0.1336 Request the lead time here
5/16 UNF
Brown
2
£ 0.1299 - £ 0.2729 Request the lead time here
M12;1/2
23.6 mm
Grey
1
£ 0.1771 - £ 0.3481 2100 In stock
M16
29.8 mm
Grey
1
£ 0.2211 - £ 0.4278 Request the lead time here
M18
34.0 mm
Grey
1
£ 0.445 - £ 0.8797 Request the lead time here
M24
44.4 mm
Grey
1
£ 0.0392 - £ 0.1041 30117 In stock
M5
10.9 mm
Black
1
£ 0.0438 - £ 0.0861 Request the lead time here
M5
10.9 mm
Grey
1
  • of 5
Bolt Protection Cap M24 35.8 mm LDPE Black

12893

Price Range
£ 0.3203 - £ 0.3203

Stock Levels
1000 In stock
Attributes
  • D
    44.4 mm
  • d
    35.8 mm
  • H3
    36.0 mm
  • H1
    39.2 mm
  • H2
    20.0 mm
Bolt Protection Cap M16;5/8 23.7 mm LDPE Black

12842

Price Range
£ 0.18 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • D
    29.8 mm
  • d
    23.7 mm
  • H3
    14.0 mm
  • H1
    25.5 mm
  • H2
    27.0 mm
Bolt Protection Cap M20 29.8 mm LDPE Black

12970

Price Range
£ 0.7122 - £ 0.2664

Stock Levels
Request the lead time here
Attributes
  • D
    37.7 mm
  • d
    29.8 mm
  • H3
    17.0 mm
  • H1
    31.0 mm
  • H2
    33.2 mm
Bolt Protection Cap M5 7.9 mm LDPE White

12924

Price Range
£ 0.1047 - £ 0.0392

Stock Levels
10000 In stock
Attributes
  • D
    10.9 mm
  • d
    7.9 mm
  • H3
    5.0 mm
  • H1
    8.5 mm
  • H2
    9.5 mm
Bolt Protection Cap M10 16.8 mm LDPE Grey

494804

Price Range
£ 0.198 - £ 0.1023

Stock Levels
16650 In stock
Attributes
  • D
    21.3 mm
  • d
    16.8 mm
  • H3
    9.0 mm
  • H1
    18.5 mm
  • H2
    19.5 mm
Bolt Protection Cap M6 9.8 mm LDPE Grey

494802

Price Range
£ 0.0967 - £ 0.0491

Stock Levels
23900 In stock
Attributes
  • D
    12.9 mm
  • d
    9.8 mm
  • H3
    6.0 mm
  • H1
    12.0 mm
  • H2
    13.0 mm
Bolt Protection Cap M14 21.8 mm LDPE Grey

494806

Price Range
£ 0.2843 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • D
    27.5 mm
  • d
    21.8 mm
  • H3
    12.0 mm
  • H1
    22.5 mm
  • H2
    24.0 mm
Bolt Protection Cap M8 12.8 mm LDPE Grey

494803

Price Range
£ 0.1762 - £ 0.0907

Stock Levels
126150 In stock
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap M22 31.8 mm LDPE White

12921

Price Range
£ 0.36 - £ 0.36

Stock Levels
Request the lead time here
Attributes
  • D
    39.7 mm
  • d
    31.8 mm
  • H3
    19.0 mm
  • H1
    34.0 mm
  • H2
    36.2 mm
Bolt Protection Cap M8 12.8 mm LDPE Black

12838

Price Range
£ 0.1217 - £ 0.0907

Stock Levels
179080 In stock
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap M18 26.8 mm LDPE White

12836

Price Range
£ 0.5926 - £ 0.2211

Stock Levels
1050 In stock
Attributes
  • D
    34.0 mm
  • d
    26.8 mm
  • H3
    15.0 mm
  • H1
    29.0 mm
  • H2
    43.0 mm
Bolt Protection Cap M14 21.8 mm LDPE Black

12841

Price Range
£ 0.3906 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • D
    27.5 mm
  • d
    21.8 mm
  • H3
    12.0 mm
  • H1
    22.5 mm
  • H2
    24.0 mm
Bolt Protection Cap M10 16.8 mm LDPE Black

12839

Price Range
£ 0.1661 - £ 0.1023

Stock Levels
Request the lead time here
Attributes
  • D
    21.3 mm
  • d
    16.8 mm
  • H3
    9.0 mm
  • H1
    18.5 mm
  • H2
    19.5 mm
Bolt Protection Cap 5/16 UNF 19.0 mm LDPE Brown

17212

Price Range
£ 0.1336 - £ 0.0472

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • H2
    9.0 mm
  • Bolt Thread
    5/16 UNF
  • Type
    2
  • Colour
    Brown
Bolt Protection Cap M12;1/2 18.8 mm LDPE Grey

494805

Price Range
£ 0.2729 - £ 0.1299

Stock Levels
Request the lead time here
Attributes
  • D
    23.6 mm
  • d
    18.8 mm
  • H3
    11.0 mm
  • H1
    20.0 mm
  • H2
    21.5 mm
Bolt Protection Cap M16 23.7 mm LDPE Grey

494807

Price Range
£ 0.3481 - £ 0.1771

Stock Levels
2100 In stock
Attributes
  • D
    29.8 mm
  • d
    23.7 mm
  • H3
    14.0 mm
  • H1
    25.5 mm
  • H2
    27.0 mm
Bolt Protection Cap M18 26.8 mm LDPE Grey

494808

Price Range
£ 0.4278 - £ 0.2211

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • d
    26.8 mm
  • H3
    15.0 mm
  • H1
    29.0 mm
  • H2
    43.0 mm
Bolt Protection Cap M24 35.8 mm LDPE Grey

494811

Price Range
£ 0.8797 - £ 0.445

Stock Levels
Request the lead time here
Attributes
  • D
    44.4 mm
  • d
    35.8 mm
  • H3
    36.0 mm
  • H1
    39.2 mm
  • H2
    20.0 mm
Bolt Protection Cap M5 9.8 mm LDPE Black

15211

Price Range
£ 0.1041 - £ 0.0392

Stock Levels
30117 In stock
Attributes
  • D
    10.9 mm
  • d
    9.8 mm
  • H3
    5.0 mm
  • H1
    8.5 mm
  • H2
    9.5 mm
Bolt Protection Cap M5 9.8 mm LDPE Grey

494801

Price Range
£ 0.0861 - £ 0.0438

Stock Levels
Request the lead time here
Attributes
  • D
    10.9 mm
  • d
    9.8 mm
  • H3
    5.0 mm
  • H1
    8.5 mm
  • H2
    9.5 mm