Menu Search

Bolt Protection Caps

In stock

Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.

This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.

Available in a variety of colours.

  • Protects joint fasteners against tampering and weathering.
  • Creates an enhanced finished appearance for your application.
  • Great choice for outdoor applications.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
81 results
Product SKUs information
Essentra Part Number Price range Availability Bolt Thread D Colour Type View
10074596 £ 0.0484 - £ 0.0749 9600 In stock
M12
Black
1
10086988 £ 0.1023 - £ 0.1661 42750 In stock
21.3 mm
Black
£ 0.1148 - £ 0.2328 2280 In stock
M14
White
1
£ 0.2664 - £ 0.7122 7080 In stock
37.7 mm
Black
£ 0.1445 - £ 0.3906 4240 In stock
27.5 mm
White
£ 0.1771 - £ 0.3481 2100 In stock
M16
29.8 mm
Grey
1
£ 0.1024 - £ 0.198 4250 In stock
7/16
Grey
1
10086452 £ 0.1023 - £ 0.271 89635 In stock
21.3 mm
White
£ 0.1299 - £ 0.2729 Request the lead time here
M12;1/2
23.6 mm
Grey
1
10086445 £ 0.0907 - £ 0.1581 38000 In stock
16.8 mm
White
10072578 £ 0.0907 - £ 0.2431 4000 In stock
1/4
Black
1
10086438 £ 0.0491 - £ 0.1331 500 In stock
12.9 mm
White
10072615 £ 0.1023 - £ 0.2737 750 In stock
7/16
White
1
10086971 £ 0.0907 - £ 0.1217 191000 In stock
16.8 mm
Black
£ 0.1318 - £ 0.1345 6767 In stock
M10
22.0 mm
Black
1
£ 0.1132 - £ 0.1155 10285 In stock
M6
13.0 mm
Grey
1
£ 0.0995 - £ 0.1016 15668 In stock
M6
13.0 mm
White
1
20000 In stock
M10
21.0 mm
Grey
1
£ 0.1644 - £ 0.1715 2568 In stock
M12
23.0 mm
Black
1
£ 0.5995 - £ 0.625 69 In stock
M18
34.0 mm
Black
1
  • of 5
Bolt Protection Cap M12 17.8 mm LDPE - PIR Black

10074596

Price Range
£ 0.0749 - £ 0.0484

Stock Levels
9600 In stock
Attributes
  • d
    17.8 mm
  • Bolt Thread
    M12
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 16.8 mm LDPE - PIR Black

10086988

Price Range
£ 0.1661 - £ 0.1023

Stock Levels
42750 In stock
Attributes
  • D
    21.3 mm
  • d
    16.8 mm
  • H3
    9.0 mm
  • H1
    18.5 mm
  • H2
    19.5 mm
Bolt Protection Cap M14 20.8 mm LDPE White

10074626

Price Range
£ 0.2328 - £ 0.1148

Stock Levels
2280 In stock
Attributes
  • d
    20.8 mm
  • Bolt Thread
    M14
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 29.8 mm LDPE Black

10087572

Price Range
£ 0.7122 - £ 0.2664

Stock Levels
7080 In stock
Attributes
  • D
    37.7 mm
  • d
    29.8 mm
  • H3
    17.0 mm
  • H1
    31.0 mm
  • H2
    33.2 mm
Bolt Protection Cap 21.8 mm LDPE White

10086476

Price Range
£ 0.3906 - £ 0.1445

Stock Levels
4240 In stock
Attributes
  • D
    27.5 mm
  • d
    21.8 mm
  • H3
    12.0 mm
  • H1
    22.5 mm
  • H2
    24.0 mm
Bolt Protection Cap M16 23.7 mm LDPE - PIR Grey

10103982

Price Range
£ 0.3481 - £ 0.1771

Stock Levels
2100 In stock
Attributes
  • D
    29.8 mm
  • d
    23.7 mm
  • H3
    14.0 mm
  • H1
    25.5 mm
  • H2
    27.0 mm
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR Grey

10104040

Price Range
£ 0.198 - £ 0.1024

Stock Levels
4250 In stock
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 16.8 mm LDPE - PIR White

10086452

Price Range
£ 0.271 - £ 0.1023

Stock Levels
89635 In stock
Attributes
  • D
    21.3 mm
  • d
    16.8 mm
  • H3
    9.0 mm
  • H1
    18.5 mm
  • H2
    19.5 mm
Bolt Protection Cap M12;1/2 18.8 mm LDPE - PIR Grey

10103968

Price Range
£ 0.2729 - £ 0.1299

Stock Levels
Request the lead time here
Attributes
  • D
    23.6 mm
  • d
    18.8 mm
  • H3
    11.0 mm
  • H1
    20.0 mm
  • H2
    21.5 mm
Bolt Protection Cap 12.8 mm LDPE - PIR White

10086445

Price Range
£ 0.1581 - £ 0.0907

Stock Levels
38000 In stock
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap 1/4 10.9 mm LDPE Black

10072578

Price Range
£ 0.2431 - £ 0.0907

Stock Levels
4000 In stock
Attributes
  • d
    10.9 mm
  • Bolt Thread
    1/4
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 9.8 mm LDPE - PIR White

10086438

Price Range
£ 0.1331 - £ 0.0491

Stock Levels
500 In stock
Attributes
  • D
    12.9 mm
  • d
    9.8 mm
  • H3
    6.0 mm
  • H1
    12.0 mm
  • H2
    13.0 mm
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR White

10072615

Price Range
£ 0.2737 - £ 0.1023

Stock Levels
750 In stock
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 12.8 mm LDPE - PIR Black

10086971

Price Range
£ 0.1217 - £ 0.0907

Stock Levels
191000 In stock
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE - PIR Black

10126028

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
6767 In stock
Attributes
  • D
    22.0 mm
  • d
    17.0 mm
  • H3
    9.0 mm
  • H2
    20.0 mm
  • Bolt Thread
    M10
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE - PIR Grey

10125946

Price Range
£ 0.1155 - £ 0.1132

Stock Levels
10285 In stock
Attributes
  • D
    13.0 mm
  • d
    10.0 mm
  • H3
    7.0 mm
  • H2
    13.2 mm
  • Bolt Thread
    M6
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE - PIR White

10125953

Price Range
£ 0.1016 - £ 0.0995

Stock Levels
15668 In stock
Attributes
  • D
    13.0 mm
  • d
    10.0 mm
  • H3
    7.0 mm
  • H2
    13.2 mm
  • Bolt Thread
    M6
Nut Protection Cap M10 16.0 mm 16.0 mm LDPE - PIR Grey

10126035


Stock Levels
20000 In stock
Attributes
  • D
    21.0 mm
  • d
    16.0 mm
  • H3
    9.6 mm
  • H2
    20.0 mm
  • Bolt Thread
    M10
Nut Protection Cap M12 18.0 mm 18.0 mm LDPE - PIR Black

10126110

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
2568 In stock
Attributes
  • D
    23.0 mm
  • d
    18.0 mm
  • H3
    12.0 mm
  • H2
    23.0 mm
  • Bolt Thread
    M12
Nut Protection Cap M18 27.0 mm 27.0 mm LDPE - PIR Black

10126172

Price Range
£ 0.625 - £ 0.5995

Stock Levels
69 In stock
Attributes
  • D
    34.0 mm
  • d
    27.0 mm
  • H3
    16.0 mm
  • H2
    32.0 mm
  • Bolt Thread
    M18