Menu Search

Bolt Protection Caps

In stock

Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.

This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.

Available in a variety of colours.

  • Protects joint fasteners against tampering and weathering.
  • Creates an enhanced finished appearance for your application.
  • Great choice for outdoor applications.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
85 results
Product SKUs information
Item Code Price range Availability Bolt Thread D Colour Type View
£ 0.3901 - £ 0.6069 Request the lead time here
M36
67.0 mm
Black
Cap
£ 0.3488 - £ 0.5426 Request the lead time here
M33
60.5 mm
Black
Cap
£ 1.4688 - £ 2.2848 Request the lead time here
M64
116.7 mm
Black
Cap
£ 0.1326 - £ 0.2063 Request the lead time here
M27;M28
50.1 mm
Black
Cap
£ 0.2965 - £ 0.4613 350 In stock
M30
55.9 mm
Black
Cap
£ 1.377 - £ 2.142 Request the lead time here
M56
104.2 mm
Black
Cap
£ 1.0098 - £ 1.5708 Request the lead time here
M48
91.6 mm
Black
Cap
£ 0.8675 - £ 1.3495 Request the lead time here
M42
76.5 mm
Black
Cap
£ 0.5072 - £ 0.789 Request the lead time here
M39;M40
72.0 mm
Black
Cap
£ 1.2852 - £ 1.9992 Request the lead time here
M52
98.0 mm
Black
Cap
£ 0.0101 - £ 0.0157 Request the lead time here
M4
9.2 mm
Black
Cap
£ 0.9639 - £ 1.4994 Request the lead time here
M45
85.5 mm
Black
Cap
12838 £ 0.0907 - £ 0.1217 Request the lead time here
16.8 mm
Black
12722 £ 0.0491 - £ 0.1331 14016 In stock
12.9 mm
White
10887 £ 0.1023 - £ 0.2737 Request the lead time here
7/16
White
1
£ 0.0907 - £ 0.1762 21150 In stock
M8
16.8 mm
Grey
1
12723 £ 0.0907 - £ 0.1581 Request the lead time here
16.8 mm
White
£ 0.445 - £ 0.8797 Request the lead time here
M24
44.4 mm
Grey
1
£ 0.0392 - £ 0.1047 Request the lead time here
10.9 mm
White
10882 £ 0.0907 - £ 0.2431 18500 In stock
1/4
Black
1
  • of 5
Bolt Protection Cap M36 54.8 mm LDPE Black

20571603

Price Range
£ 0.6069 - £ 0.3901

Stock Levels
Request the lead time here
Attributes
  • D
    67.0 mm
  • d
    54.8 mm
  • H3
    30.0 mm
  • H1
    57.0 mm
  • H2
    59.5 mm
Bolt Protection Cap M33 49.8 mm LDPE Black

20571597

Price Range
£ 0.5426 - £ 0.3488

Stock Levels
Request the lead time here
Attributes
  • D
    60.5 mm
  • d
    49.8 mm
  • H3
    27.0 mm
  • H1
    53.0 mm
  • H2
    55.5 mm
Bolt Protection Cap M64 95.0 mm LDPE Black

20571672

Price Range
£ 2.2848 - £ 1.4688

Stock Levels
Request the lead time here
Attributes
  • D
    116.7 mm
  • d
    95.0 mm
  • H3
    55.0 mm
  • H1
    102.0 mm
  • H2
    105.5 mm
Bolt Protection Cap M27;M28 40.8 mm LDPE Black

20571573

Price Range
£ 0.2063 - £ 0.1326

Stock Levels
Request the lead time here
Attributes
  • D
    50.1 mm
  • d
    40.8 mm
  • H3
    23.0 mm
  • H1
    44.0 mm
  • H2
    46.5 mm
Bolt Protection Cap M30 45.8 mm LDPE Black

20571580

Price Range
£ 0.4613 - £ 0.2965

Stock Levels
350 In stock
Attributes
  • D
    55.9 mm
  • d
    45.8 mm
  • H3
    25.0 mm
  • H1
    49.0 mm
  • H2
    51.5 mm
Bolt Protection Cap M56 85.0 mm LDPE Black

20571665

Price Range
£ 2.142 - £ 1.377

Stock Levels
Request the lead time here
Attributes
  • D
    104.2 mm
  • d
    85.0 mm
  • H3
    48.0 mm
  • H1
    88.6 mm
  • H2
    91.6 mm
Bolt Protection Cap M48 75.0 mm LDPE Black

20571641

Price Range
£ 1.5708 - £ 1.0098

Stock Levels
Request the lead time here
Attributes
  • D
    91.6 mm
  • d
    75.0 mm
  • H3
    41.0 mm
  • H1
    78.5 mm
  • H2
    81.0 mm
Bolt Protection Cap M42 63.7 mm LDPE Black

20571627

Price Range
£ 1.3495 - £ 0.8675

Stock Levels
Request the lead time here
Attributes
  • D
    76.5 mm
  • d
    63.7 mm
  • H3
    42.0 mm
  • H1
    63.0 mm
  • H2
    65.5 mm
Bolt Protection Cap M39;M40 59.7 mm LDPE Black

20571610

Price Range
£ 0.789 - £ 0.5072

Stock Levels
Request the lead time here
Attributes
  • D
    72.0 mm
  • d
    59.7 mm
  • H3
    38.0 mm
  • H1
    60.0 mm
  • H2
    62.5 mm
Bolt Protection Cap M52 80.0 mm LDPE Black

20571658

Price Range
£ 1.9992 - £ 1.2852

Stock Levels
Request the lead time here
Attributes
  • D
    98.0 mm
  • d
    80.0 mm
  • H3
    43.5 mm
  • H1
    83.4 mm
  • H2
    86.2 mm
Bolt Protection Cap M4 6.9 mm LDPE Black

20571559

Price Range
£ 0.0157 - £ 0.0101

Stock Levels
Request the lead time here
Attributes
  • D
    9.2 mm
  • d
    6.9 mm
  • H3
    4.5 mm
  • H1
    6.5 mm
  • H2
    7.6 mm
Bolt Protection Cap M45 69.7 mm LDPE Black

20571634

Price Range
£ 1.4994 - £ 0.9639

Stock Levels
Request the lead time here
Attributes
  • D
    85.5 mm
  • d
    69.7 mm
  • H3
    38.0 mm
  • H1
    73.0 mm
  • H2
    75.5 mm
Bolt Protection Cap 12.8 mm LDPE - PIR Black

12838

Price Range
£ 0.1217 - £ 0.0907

Stock Levels
Request the lead time here
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap 9.8 mm LDPE - PIR White

12722

Price Range
£ 0.1331 - £ 0.0491

Stock Levels
14016 In stock
Attributes
  • D
    12.9 mm
  • d
    9.8 mm
  • H3
    6.0 mm
  • H1
    12.0 mm
  • H2
    13.0 mm
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR White

10887

Price Range
£ 0.2737 - £ 0.1023

Stock Levels
Request the lead time here
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M8 12.8 mm LDPE - PIR Grey

494803

Price Range
£ 0.1762 - £ 0.0907

Stock Levels
21150 In stock
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap 12.8 mm LDPE - PIR White

12723

Price Range
£ 0.1581 - £ 0.0907

Stock Levels
Request the lead time here
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap M24 35.8 mm LDPE Grey

494811

Price Range
£ 0.8797 - £ 0.445

Stock Levels
Request the lead time here
Attributes
  • D
    44.4 mm
  • d
    35.8 mm
  • H3
    36.0 mm
  • H1
    39.2 mm
  • H2
    20.0 mm
Bolt Protection Cap 7.9 mm LDPE - PIR White

12924

Price Range
£ 0.1047 - £ 0.0392

Stock Levels
Request the lead time here
Attributes
  • D
    10.9 mm
  • d
    7.9 mm
  • H3
    5.0 mm
  • H1
    8.5 mm
  • H2
    9.5 mm
Bolt Protection Cap 1/4 10.9 mm LDPE Black

10882

Price Range
£ 0.2431 - £ 0.0907

Stock Levels
18500 In stock
Attributes
  • d
    10.9 mm
  • Bolt Thread
    1/4
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene