Menu Search

Bolt Protection Caps

In stock

Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.

This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.

Available in a variety of colours.

  • Protects joint fasteners against tampering and weathering.
  • Creates an enhanced finished appearance for your application.
  • Great choice for outdoor applications.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
81 results
Product SKUs information
Essentra Part Number Price range Availability Bolt Thread D Colour Type View
£ 0.0907 - £ 0.1762 110500 In stock
M8
16.8 mm
Grey
1
£ 0.0438 - £ 0.0861 6500 In stock
M5
10.9 mm
Grey
1
£ 0.36 - £ 0.36 473 In stock
39.7 mm
White
£ 0.1024 - £ 0.198 4250 In stock
7/16
Grey
1
10086964 £ 0.0501 - £ 0.1331 217000 In stock
12.9 mm
Black
£ 0.1019 - £ 0.2317 2250 In stock
M10
15.8 mm
Black
1
10086452 £ 0.1023 - £ 0.271 89635 In stock
21.3 mm
White
10086995 £ 0.1299 - £ 0.1998 100900 In stock
23.6 mm
Black
£ 0.2211 - £ 0.59 1650 In stock
34.0 mm
Black
£ 0.1445 - £ 0.2843 3360 In stock
M14
27.5 mm
Grey
1
£ 0.052 - £ 0.0749 4400 In stock
M12
White
1
£ 0.1771 - £ 0.4783 900 In stock
29.8 mm
White
£ 0.2877 - £ 0.5634 480 In stock
M22
39.7 mm
Grey
1
£ 0.0392 - £ 0.1047 1500 In stock
10.9 mm
White
£ 0.0907 - £ 0.2431 8000 In stock
1/4
White
1
10072608 £ 0.1023 - £ 0.2737 11250 In stock
7/16
Black
1
10074596 £ 0.0484 - £ 0.0749 9600 In stock
M12
Black
1
£ 0.1017 - £ 0.2317 750 In stock
M10
15.8 mm
White
1
10086445 £ 0.0907 - £ 0.1581 38000 In stock
16.8 mm
White
£ 0.162 - £ 0.18 12000 In stock
29.8 mm
Black
  • of 5
Bolt Protection Cap M8 12.8 mm LDPE - PIR Grey

10103944

Price Range
£ 0.1762 - £ 0.0907

Stock Levels
110500 In stock
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap M5 9.8 mm LDPE - PIR Grey

10103920

Price Range
£ 0.0861 - £ 0.0438

Stock Levels
6500 In stock
Attributes
  • D
    10.9 mm
  • d
    9.8 mm
  • H3
    5.0 mm
  • H1
    8.5 mm
  • H2
    9.5 mm
Bolt Protection Cap 31.8 mm LDPE White

10087435

Price Range
£ 0.36 - £ 0.36

Stock Levels
473 In stock
Attributes
  • D
    39.7 mm
  • d
    31.8 mm
  • H3
    19.0 mm
  • H1
    34.0 mm
  • H2
    36.2 mm
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR Grey

10104040

Price Range
£ 0.198 - £ 0.1024

Stock Levels
4250 In stock
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 9.8 mm LDPE - PIR Black

10086964

Price Range
£ 0.1331 - £ 0.0501

Stock Levels
217000 In stock
Attributes
  • D
    12.9 mm
  • d
    9.8 mm
  • H3
    6.0 mm
  • H1
    12.0 mm
  • H2
    13.0 mm
Bolt Protection Cap M10 LDPE - PIR Black

10074633

Price Range
£ 0.2317 - £ 0.1019

Stock Levels
2250 In stock
Attributes
  • D
    15.8 mm
  • Bolt Thread
    M10
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 16.8 mm LDPE - PIR White

10086452

Price Range
£ 0.271 - £ 0.1023

Stock Levels
89635 In stock
Attributes
  • D
    21.3 mm
  • d
    16.8 mm
  • H3
    9.0 mm
  • H1
    18.5 mm
  • H2
    19.5 mm
Bolt Protection Cap 18.8 mm LDPE - PIR Black

10086995

Price Range
£ 0.1998 - £ 0.1299

Stock Levels
100900 In stock
Attributes
  • D
    23.6 mm
  • d
    18.8 mm
  • H3
    11.0 mm
  • H1
    20.0 mm
  • H2
    21.5 mm
Bolt Protection Cap 26.8 mm LDPE Black

10087480

Price Range
£ 0.59 - £ 0.2211

Stock Levels
1650 In stock
Attributes
  • D
    34.0 mm
  • d
    26.8 mm
  • H3
    15.0 mm
  • H1
    29.0 mm
  • H2
    43.0 mm
Bolt Protection Cap M14 21.8 mm LDPE Grey

10103975

Price Range
£ 0.2843 - £ 0.1445

Stock Levels
3360 In stock
Attributes
  • D
    27.5 mm
  • d
    21.8 mm
  • H3
    12.0 mm
  • H1
    22.5 mm
  • H2
    24.0 mm
Bolt Protection Cap M12 17.8 mm LDPE - PIR White

10074602

Price Range
£ 0.0749 - £ 0.052

Stock Levels
4400 In stock
Attributes
  • d
    17.8 mm
  • Bolt Thread
    M12
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 23.7 mm LDPE - PIR White

10086483

Price Range
£ 0.4783 - £ 0.1771

Stock Levels
900 In stock
Attributes
  • D
    29.8 mm
  • d
    23.7 mm
  • H3
    14.0 mm
  • H1
    25.5 mm
  • H2
    27.0 mm
Bolt Protection Cap M22 31.8 mm LDPE Grey

10104019

Price Range
£ 0.5634 - £ 0.2877

Stock Levels
480 In stock
Attributes
  • D
    39.7 mm
  • d
    31.8 mm
  • H3
    19.0 mm
  • H1
    34.0 mm
  • H2
    36.2 mm
Bolt Protection Cap 7.9 mm LDPE - PIR White

10087459

Price Range
£ 0.1047 - £ 0.0392

Stock Levels
1500 In stock
Attributes
  • D
    10.9 mm
  • d
    7.9 mm
  • H3
    5.0 mm
  • H1
    8.5 mm
  • H2
    9.5 mm
Bolt Protection Cap 1/4 10.9 mm LDPE White

10072585

Price Range
£ 0.2431 - £ 0.0907

Stock Levels
8000 In stock
Attributes
  • d
    10.9 mm
  • Bolt Thread
    1/4
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 7/16 15.8 mm LDPE - PIR Black

10072608

Price Range
£ 0.2737 - £ 0.1023

Stock Levels
11250 In stock
Attributes
  • d
    15.8 mm
  • Bolt Thread
    7/16
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M12 17.8 mm LDPE - PIR Black

10074596

Price Range
£ 0.0749 - £ 0.0484

Stock Levels
9600 In stock
Attributes
  • d
    17.8 mm
  • Bolt Thread
    M12
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap M10 LDPE - PIR White

10074640

Price Range
£ 0.2317 - £ 0.1017

Stock Levels
750 In stock
Attributes
  • D
    15.8 mm
  • Bolt Thread
    M10
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Bolt Protection Cap 12.8 mm LDPE - PIR White

10086445

Price Range
£ 0.1581 - £ 0.0907

Stock Levels
38000 In stock
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap 23.7 mm LDPE - PIR Black

10087015

Price Range
£ 0.18 - £ 0.162

Stock Levels
12000 In stock
Attributes
  • D
    29.8 mm
  • d
    23.7 mm
  • H3
    14.0 mm
  • H1
    25.5 mm
  • H2
    27.0 mm