Menu Search

Breather Caps

In production

Breather Caps are used to protect equipment against moisture and particle contamination. Allows for airflow in applications, preventing a system from malfunctioning due to pressure changes.

  • Facilitates a high rate of air flow.
  • Protects equipment by controlling moisture and particle contamination.
  • Ideal for applications exposed to pressure and demand from fluid levels.
Material: Aluminium Colour: Black Series Code: SRV0019, SRV0018

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability D Thread Size A Symbol h Thread Standard Type View
£ 24.3544 - £ 24.3544 Request the lead time here
50.0 mm
M40
47.3 mm
Magnetic
12.0 mm
Metric Threads
1
£ 15.8558 - £ 15.8558 Request the lead time here
32.0 mm
G 3/4
20.8 mm
Magnetic
9.0 mm
BSP Threads
1
£ 13.7883 - £ 13.7883 Request the lead time here
32.0 mm
G 3/4
27.0 mm
Re-Fill
9.0 mm
BSP Threads
2
£ 11.4119 - £ 11.4119 Request the lead time here
32.0 mm
M27
27.0 mm
Neutral
9.0 mm
Metric Threads
2
£ 12.1637 - £ 12.1637 Request the lead time here
19.0 mm
G 1/4
17.3 mm
Magnetic
8.0 mm
BSP Threads
1
£ 10.2573 - £ 10.2573 Request the lead time here
19.0 mm
M14
15.0 mm
Re-Fill
8.0 mm
Metric Threads
2
£ 10.3513 - £ 10.3513 Request the lead time here
26.0 mm
M20
21.0 mm
Re-Fill
8.5 mm
Metric Threads
2
£ 14.8623 - £ 14.8623 Request the lead time here
40.0 mm
M33
32.0 mm
Re-Fill
11.0 mm
Metric Threads
2
£ 10.3513 - £ 10.3513 Request the lead time here
26.0 mm
M20
21.0 mm
Drain
8.5 mm
Metric Threads
2
£ 24.3544 - £ 24.3544 Request the lead time here
50.0 mm
G 11/4
24.3 mm
Magnetic
12.0 mm
BSP Threads
1
1505226 £ 21.159 - £ 21.159 Request the lead time here
40.0 mm
M33
47.3 mm
Magnetic
11.0 mm
Metric Threads
1
£ 9.7874 - £ 9.7874 Request the lead time here
22.0 mm
M16
18.0 mm
Drain
8.0 mm
Metric Threads
2
  • of 3
Breather Caps M40 50.0 mm Aluminium Black

1505228

Price Range
£ 24.3544 - £ 24.3544

Stock Levels
Request the lead time here
Attributes
  • A
    47.3 mm
  • B
    41.0 mm
  • D
    50.0 mm
  • HD
    6.0 mm
  • h
    12.0 mm
Breather Caps G 3/4 32.0 mm Aluminium Black

1505222

Price Range
£ 15.8558 - £ 15.8558

Stock Levels
Request the lead time here
Attributes
  • A
    20.8 mm
  • B
    18.0 mm
  • D
    32.0 mm
  • HD
    6.0 mm
  • h
    9.0 mm
Breather Caps G 3/4 32.0 mm Aluminium Black

1505251

Price Range
£ 13.7883 - £ 13.7883

Stock Levels
Request the lead time here
Attributes
  • A
    27.0 mm
  • D
    32.0 mm
  • h
    9.0 mm
  • Thread Size
    G 3/4
  • Thread Standard
    BSP Threads
Breather Caps M27 32.0 mm Aluminium Black

1505258

Price Range
£ 11.4119 - £ 11.4119

Stock Levels
Request the lead time here
Attributes
  • A
    27.0 mm
  • D
    32.0 mm
  • h
    9.0 mm
  • Thread Size
    M27
  • Thread Standard
    Metric Threads
Breather Caps G 1/4 19.0 mm Aluminium Black

1505216

Price Range
£ 12.1637 - £ 12.1637

Stock Levels
Request the lead time here
Attributes
  • A
    17.3 mm
  • B
    15.0 mm
  • D
    19.0 mm
  • HD
    6.0 mm
  • h
    8.0 mm
Breather Caps M14 19.0 mm Aluminium Black

1505236

Price Range
£ 10.2573 - £ 10.2573

Stock Levels
Request the lead time here
Attributes
  • A
    15.0 mm
  • D
    19.0 mm
  • h
    8.0 mm
  • Thread Size
    M14
  • Thread Standard
    Metric Threads
Breather Caps M20 26.0 mm Aluminium Black

1505248

Price Range
£ 10.3513 - £ 10.3513

Stock Levels
Request the lead time here
Attributes
  • A
    21.0 mm
  • D
    26.0 mm
  • h
    8.5 mm
  • Thread Size
    M20
  • Thread Standard
    Metric Threads
Breather Caps M33 40.0 mm Aluminium Black

1505263

Price Range
£ 14.8623 - £ 14.8623

Stock Levels
Request the lead time here
Attributes
  • A
    32.0 mm
  • D
    40.0 mm
  • h
    11.0 mm
  • Thread Size
    M33
  • Thread Standard
    Metric Threads
Breather Caps M20 26.0 mm Aluminium Black

1505247

Price Range
£ 10.3513 - £ 10.3513

Stock Levels
Request the lead time here
Attributes
  • A
    21.0 mm
  • D
    26.0 mm
  • h
    8.5 mm
  • Thread Size
    M20
  • Thread Standard
    Metric Threads
Breather Caps G 11/4 50.0 mm Aluminium Black

1505227

Price Range
£ 24.3544 - £ 24.3544

Stock Levels
Request the lead time here
Attributes
  • A
    24.3 mm
  • B
    21.0 mm
  • D
    50.0 mm
  • HD
    6.0 mm
  • h
    12.0 mm
Breather Caps M33 40.0 mm Aluminium Black

1505226

Price Range
£ 21.159 - £ 21.159

Stock Levels
Request the lead time here
Attributes
  • A
    47.3 mm
  • B
    41.0 mm
  • D
    40.0 mm
  • HD
    6.0 mm
  • h
    11.0 mm
Breather Caps M16 22.0 mm Aluminium Black

1505241

Price Range
£ 9.7874 - £ 9.7874

Stock Levels
Request the lead time here
Attributes
  • A
    18.0 mm
  • D
    22.0 mm
  • h
    8.0 mm
  • Thread Size
    M16
  • Thread Standard
    Metric Threads