Menu Search

Cable Clamps - Standoff, Side Entry

In stock

Stand-off Cable Clamps with side entry keep cables held securely in place. The feature a cupped base that adds stability, as well as covering the hole completely.

Cables are inserted through the side of the clamp in applications where space is an issue. Different spacer heights lift cables away from other components.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Compatible Cable Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range Spacer Length View
£ 0.0543 - £ 0.08 993 In stock
10.0 mm
£ 0.18 - £ 0.1885 Request the lead time here
8.0 mm
£ 0.0349 - £ 0.038 10000 In stock
12.0 mm
£ 0.0554 - £ 0.0815 Request the lead time here
10.0 mm
£ 0.0358 - £ 0.0389 5400 In stock
4.0 mm
£ 0.0612 - £ 0.0888 Request the lead time here
4.0 mm
10024591 £ 0.0624 - £ 0.0908 785 In stock
12.0 mm
£ 0.0349 - £ 0.038 Request the lead time here
8.0 mm
Collar Clamp Push-Fit 10.0 mm Nylon 6/6 Natural

10024584

Price Range
£ 0.08 - £ 0.0543

Stock Levels
993 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Clip Width
    5.7 mm
  • Mounting Method
    Push-Fit
  • Spacer Length
    10.0 mm
Collar Clamp Push-Fit 8.0 mm Nylon 6/6 Natural

10024614

Price Range
£ 0.1885 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Clip Width
    5.7 mm
  • Mounting Method
    Push-Fit
  • Spacer Length
    8.0 mm
Collar Clamp Snap-Lock 12.0 mm Nylon 6/6 Natural

10639337

Price Range
£ 0.038 - £ 0.0349

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Clip Width
    5.6 mm
  • Mounting Method
    Snap-Lock
  • Spacer Length
    12.0 mm
Collar Clamp Snap-Lock 10.0 mm Nylon 6/6 Natural

10024317

Price Range
£ 0.0815 - £ 0.0554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Clip Width
    5.6 mm
  • Mounting Method
    Snap-Lock
  • Spacer Length
    10.0 mm
Collar Clamp Push-Fit 4.0 mm Nylon 6/6 Natural

10024607

Price Range
£ 0.0389 - £ 0.0358

Stock Levels
5400 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Clip Width
    5.7 mm
  • Mounting Method
    Push-Fit
  • Spacer Length
    4.0 mm
Collar Clamp Snap-Lock 4.0 mm Nylon 6/6 Natural

10024324

Price Range
£ 0.0888 - £ 0.0612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Clip Width
    5.6 mm
  • Mounting Method
    Snap-Lock
  • Spacer Length
    4.0 mm
Collar Clamp Push-Fit 12.0 mm Nylon 6/6 Natural

10024591

Price Range
£ 0.0908 - £ 0.0624

Stock Levels
785 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Clip Width
    5.7 mm
  • Mounting Method
    Push-Fit
  • Spacer Length
    12.0 mm
Collar Clamp Snap-Lock 8.0 mm Nylon 6/6 Natural

10644850

Price Range
£ 0.038 - £ 0.0349

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Clip Width
    5.6 mm
  • Mounting Method
    Snap-Lock
  • Spacer Length
    8.0 mm