Menu Search

Cable Gland Covers

In stock

These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.

They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.

  • Material: Brass, PA
  • Colour: Natural, Grey, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size View
£ 0.7696 - £ 0.7852 Request the lead time here
PG 48
£ 0.146 - £ 0.146 Request the lead time here
PG 13.5
10265000 £ 0.146 - £ 0.146 Request the lead time here
PG 11
£ 0.1333 - £ 0.136 Request the lead time here
PG 7
£ 0.4989 - £ 0.4989 Request the lead time here
PG 36
£ 0.3954 - £ 0.4039 Request the lead time here
PG 21
£ 0.136 - £ 0.136 Request the lead time here
PG 7
£ 0.146 - £ 0.146 3928 In stock
M20
10265277 £ 1.6158 - £ 1.6158 2050 In stock
M20
£ 0.4748 - £ 0.4946 4590 In stock
M25
10265260 £ 0.1333 - £ 0.136 Request the lead time here
M16
£ 0.1333 - £ 0.136 Request the lead time here
PG 9
10264997 £ 0.136 - £ 0.136 6434 In stock
PG 9
10265079 £ 0.7696 - £ 0.7852 Request the lead time here
PG 48
£ 0.6902 - £ 0.7044 Request the lead time here
PG 42
10265147 £ 0.4762 - £ 0.4847 Request the lead time here
PG 29
10265178 £ 0.1333 - £ 0.136 Request the lead time here
M12
£ 0.6265 - £ 0.6265 Request the lead time here
M40
£ 0.445 - £ 0.4535 Request the lead time here
M40
£ 0.489 - £ 0.4989 Request the lead time here
PG 36
  • of 3
Cable Gland Cover PG 48 19.5 mm 68.0 mm Nylon 6

10265161

Price Range
£ 0.7852 - £ 0.7696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    68.0 mm
  • Thread Length
    14.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover PG 13.5 13.0 mm 25.0 mm Nylon 6

10265017

Price Range
£ 0.146 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    25.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover PG 11 13.0 mm 22.0 mm Nylon 6

10265000

Price Range
£ 0.146 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    22.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover PG 7 12.5 mm 15.0 mm Nylon 6

10265086

Price Range
£ 0.136 - £ 0.1333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    15.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover PG 36 18.0 mm 55.0 mm Nylon 6

10265055

Price Range
£ 0.4989 - £ 0.4989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    55.0 mm
  • Thread Length
    13.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover PG 21 13.5 mm 33.0 mm Nylon 6

10265130

Price Range
£ 0.4039 - £ 0.3954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    33.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover PG 7 12.5 mm 15.0 mm Nylon 6

10264980

Price Range
£ 0.136 - £ 0.136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    15.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M20 13.0 mm 25.0 mm Nylon 6

10265192

Price Range
£ 0.146 - £ 0.146

Stock Levels
3928 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    25.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M20 13.0 mm 25.0 mm Nylon 6

10265277

Price Range
£ 1.6158 - £ 1.6158

Stock Levels
2050 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    25.0 mm
  • Thread Length
    9.0 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M25 7.3 mm 31.0 mm PA

10337837

Price Range
£ 0.4946 - £ 0.4748

Stock Levels
4590 In stock
Attributes
  • Colour
    Grey
  • Overall Diameter
    31.0 mm
  • Overall Length
    11.6 mm
  • Thread Length
    7.3 mm
  • Full Material
    Polyamide
Cable Gland Cover M16 13.0 mm 19.0 mm Nylon 6

10265260

Price Range
£ 0.136 - £ 0.1333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    19.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover PG 9 13.0 mm 19.0 mm Nylon 6

10265093

Price Range
£ 0.136 - £ 0.1333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    19.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover PG 9 13.0 mm 19.0 mm Nylon 6

10264997

Price Range
£ 0.136 - £ 0.136

Stock Levels
6434 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    19.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover PG 48 19.5 mm 68.0 mm Nylon 6

10265079

Price Range
£ 0.7852 - £ 0.7696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    68.0 mm
  • Thread Length
    14.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover PG 42 18.5 mm 62.0 mm Nylon 6

10265062

Price Range
£ 0.7044 - £ 0.6902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    62.0 mm
  • Thread Length
    13.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Cable Gland Cover PG 29 16.0 mm 44.0 mm Nylon 6

10265147

Price Range
£ 0.4847 - £ 0.4762

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    44.0 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M12 12.5 mm 15.0 mm Nylon 6

10265178

Price Range
£ 0.136 - £ 0.1333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    15.0 mm
  • Thread Length
    8.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover M40 11.5 mm 46.0 mm PA

10379400

Price Range
£ 0.6265 - £ 0.6265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    46.0 mm
  • Overall Length
    11.5 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
Cable Gland Cover M40 16.0 mm 46.0 mm Nylon 6

10265307

Price Range
£ 0.4535 - £ 0.445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    46.0 mm
  • Thread Length
    11.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3923509000
Cable Gland Cover PG 36 18.0 mm 55.0 mm Nylon 6

10265154

Price Range
£ 0.4989 - £ 0.489

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Overall Diameter
    55.0 mm
  • Thread Length
    13.5 mm
  • Full Material
    Polyamide
  • Commodity Code
    3926909790