These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Minimum Compatible Cable Diameter | Mounting Thread Length | Material | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.0559 - £ 1.0559 | 550 In stock |
PG-7
|
Grey
|
0.138 in
3.5 mm
|
0.535 in
13.6 mm
|
PVC
|
0.236 in
6.0 mm
|
||
| £ 2.282 - £ 2.282 | Request the lead time here |
PG-21
|
Black
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
PVC
|
0.709 in
18.0 mm
|
||
| £ 1.2076 - £ 1.2076 | Request the lead time here |
PG-11
|
Black
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
PVC
|
0.394 in
10.0 mm
|
||
| £ 0.9553 - £ 0.9553 | Request the lead time here |
M12
|
Grey
|
0.472 in
12.0 mm
|
0.772 in
19.6 mm
|
PA
|
0.484 in
12.3 mm
|
||
| £ 1.2034 - £ 1.2034 | 350 In stock |
M20
|
Black
|
0.787 in
20.0 mm
|
1.122 in
28.5 mm
|
PA
|
0.799 in
20.3 mm
|
||
| 10545928 | £ 1.4658 - £ 1.4658 | Request the lead time here |
PG 13.5
|
Grey
|
0.236 in
6.0 mm
|
0.748 in
19.0 mm
|
PVC
|
0.472 in
12.0 mm
|
|
| £ 3.1915 - £ 3.1915 | 34 In stock |
PG29
|
Grey
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
PA
|
0.787 in
20.0 mm
|
||
| £ 0.506 - £ 0.506 | Request the lead time here |
PG 7
|
Black
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Nylon 6
|
0.197 in
5.0 mm
|
||
| 10152171 | £ 0.6325 - £ 0.6325 | 186 In stock |
PG11
|
Grey
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
PA
|
0.394 in
10.0 mm
|
|
| 10263334 | £ 0.4961 - £ 0.506 | 14337 In stock |
PG 7
|
Black
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
Nylon 6
|
0.256 in
6.5 mm
|
|
| 10152232 | £ 1.4455 - £ 1.4455 | 148 In stock |
PG21
|
Grey
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
PA
|
0.709 in
18.0 mm
|
|
| £ 2.5655 - £ 2.608 | Request the lead time here |
PG 36
|
Grey
|
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.024 in
26.0 mm
|
||
| 10263723 | £ 0.7115 - £ 0.7257 | Request the lead time here |
PG 11
|
Black
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.276 in
7.0 mm
|
|
| £ 2.608 - £ 2.608 | Request the lead time here |
PG 36
|
Grey
|
0.866 in
22.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.26 in
32.0 mm
|
||
| 10263785 | £ 2.282 - £ 2.3245 | Request the lead time here |
PG 29
|
Black
|
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Nylon 6
|
0.787 in
20.0 mm
|
|
| 10263679 | £ 0.5187 - £ 0.5287 | Request the lead time here |
PG 7
|
Black
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.256 in
6.5 mm
|
|
| £ 6.8554 - £ 6.8554 | 217 In stock |
M40
|
Grey
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
PA
|
1.102 in
28.0 mm
|
||
| £ 1.073 - £ 1.073 | Request the lead time here |
PG 21
|
Black
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
Nylon 6
|
0.63 in
16.0 mm
|
||
| £ 0.7356 - £ 0.7356 | Request the lead time here |
PG 16
|
Grey
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
Nylon 6
|
0.551 in
14.0 mm
|
||
| 10263501 | £ 0.4961 - £ 0.506 | 311032 In stock |
PG 7
|
Grey
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
Nylon 6
|
0.256 in
6.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue