These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Minimum Compatible Cable Diameter | Mounting Thread Length | Material | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.0021 - £ 1.0021 | 9700 In stock |
M25
|
Grey
|
0.512 in
13.0 mm
|
0.394 in
10.0 mm
|
Nylon 6
|
0.709 in
18.0 mm
|
||
| £ 3.1892 - £ 3.26 | Request the lead time here |
M63
|
Grey
|
1.457 in
37.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.732 in
44.0 mm
|
||
| £ 2.3954 - £ 2.4521 | Request the lead time here |
M40
|
Black
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
Nylon 6
|
1.024 in
26.0 mm
|
||
| 10264676 | £ 0.591 - £ 0.6024 | 13842 In stock |
1/2 in
|
Black
|
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Nylon 6
|
0.472 in
12.0 mm
|
|
| £ 0.9992 - £ 1.0205 | Request the lead time here |
3/4 in
|
Grey
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.63 in
16.0 mm
|
||
| £ 0.7599 - £ 0.7757 | 170 In stock |
M12
|
Black
|
0.118 in
3.0 mm
|
0.354 in
9.0 mm
|
Nylon 6/6;EPDM
|
0.276 in
7.0 mm
|
||
| £ 4.9233 - £ 5.0234 | Request the lead time here |
M32
|
Black
|
0.512 in
13.0 mm
|
0.394 in
10.0 mm
|
Nylon 6/6;EPDM
|
0.827 in
21.0 mm
|
||
| 10264591 | £ 1.029 - £ 1.0503 | Request the lead time here |
M25
|
Grey
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.709 in
18.0 mm
|
|
| 10264355 | £ 2.5372 - £ 2.5797 | Request the lead time here |
M50
|
Grey
|
1.26 in
32.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.496 in
38.0 mm
|
|
| 10264454 | £ 1.029 - £ 1.0503 | 3461 In stock |
M25
|
Black
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.709 in
18.0 mm
|
|
| £ 4.0113 - £ 4.0821 | Request the lead time here |
M25
|
Black
|
0.512 in
13.0 mm
|
0.571 in
14.5 mm
|
PA
|
0.709 in
18.0 mm
|
||
| £ 19.036 - £ 19.4329 | Request the lead time here |
M40
|
Black
|
0.669 in
17.0 mm
|
0.472 in
12.0 mm
|
Nylon
|
1.102 in
28.0 mm
|
||
| £ 6.9126 - £ 7.0557 | Request the lead time here |
M40
|
Black
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
Nylon 6/6;EPDM
|
1.102 in
28.0 mm
|
||
| £ 21.3606 - £ 47.2269 | Request the lead time here |
M50
|
Green
|
0.906 in
23.0 mm
|
0.551 in
14.0 mm
|
Nylon
|
0.984 in
25.0 mm
|
||
| 10301340 | £ 0.7685 - £ 0.7842 | 50 In stock |
M16
|
Black
|
0.177 in
4.5 mm
|
0.354 in
9.0 mm
|
Nylon 6/6;EPDM
|
0.394 in
10.0 mm
|
|
| £ 2.4616 - £ 2.5189 | Request the lead time here |
M25
|
Grey
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
Nylon 6/6;EPDM
|
0.669 in
17.0 mm
|
||
| £ 2.2678 - £ 2.3529 | Request the lead time here |
M16
|
Grey
|
0.197 in
5.0 mm
|
0.303 in
7.7 mm
|
PA
|
0.394 in
10.0 mm
|
||
| £ 3.9262 - £ 4.0113 | Request the lead time here |
PG16
|
Black
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
PA
|
0.551 in
14.0 mm
|
||
| £ 6.0949 - £ 6.2225 | Request the lead time here |
M32
|
Black
|
0.709 in
18.0 mm
|
0.579 in
14.7 mm
|
PA
|
0.984 in
25.0 mm
|
||
| £ 17.1367 - £ 17.8454 | Request the lead time here |
M50
|
Black
|
0.906 in
23.0 mm
|
0.551 in
14.0 mm
|
Nylon
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue