Cam Lock Nuts are a commonly used connecting element, which is used most often in furniture assemblies. The main function of the Cam Lock is to create a secure joint between two connecting pieces of furniture, that is stable. They are used in combination with a screw and place in a wooden panel or laminated board, for example.
Our Cam Lock Nut range is made from Zinc Alloy in a choice of finishes, including; Nickel Plating, Zamak, Collinox Light Plating, as well as unfinished options. The nut features a crossed driver types.
These nuts can be inserted into pre-drilled holes and tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Board Thickness | View | |
|---|---|---|---|---|
| 10395783 | £ 0.2239 - £ 0.489 | 15000 In stock |
0.748 in
19.0 mm
|
|
| £ 0.1382 - £ 0.295 | Request the lead time here |
0.472 in
12.0 mm
|
||
| 10379424 | £ 0.3126 - £ 0.4155 | Request the lead time here |
0.709 in
18.0 mm
|
|
| 10434840 | £ 0.1502 - £ 0.153 | Request the lead time here |
0.709 in
18.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue