Menu Search

Knock Down Fittings

In production

This Knock Down Fitting product is a type of furniture joint connector, which is ideal for connecting wooden furniture. It is commonly used in self-assembly and flat-pack furniture applications.

Part of an extended range of furniture connector fittings that can be purchases separately.

  • Material: Acrylonitrile Butadiene Styrene (ABS) with Steel
  • Colour: White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Essentra Part Number Price range Availability Overall Depth Overall Width Overall Height View
10390658 Request the lead time here
15.0 mm
39.0 mm
20.0 mm
KD Connector 20.0 mm 39.0 mm ABS;Steel White

10390658


Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    22.0 mm
  • Hole Diameter
    4.5 mm
  • Overall Depth
    15.0 mm
  • Overall Height
    20.0 mm
  • Overall Width
    39.0 mm