Menu Search

Captive Screw Retainer Flange

In production

The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer. The retainer flange is fixed to the panel by swaging the head into a countersunk hole.

The captive screw is then simply threaded through the flange and is retained in the panel.

The flanges are made from either Stainless Steel which has good corrosion reistance or Aluminium, which has good thermal conductivity.

  • The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer.
  • It has a good thermal conductivity.
  • Alternative to either tapping the panel or using a retainer washer.
Material: 303 Stainless Steel, Aluminium Series Code: SRP0169.A2, SRP0169.AL

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Essentra Part Number Price range Availability d2 H1 D3 Material Panel t1±8% For thread d1 l1 View
£ 2.1216 - £ 3.2636 Request the lead time here
6.8
2.0
10.0
303 Stainless Steel
6.00
M4
6.00
£ 2.3154 - £ 3.5545 Request the lead time here
8.0
2.5
12.5
303 Stainless Steel
1.25
M5
1.25
£ 2.601 - £ 4.0068 Request the lead time here
13.0
4.0
20.0
303 Stainless Steel
3.00
M8
3.00
£ 2.601 - £ 4.0068 Request the lead time here
13.0
4.0
20.0
303 Stainless Steel
0.90
M8
0.90
£ 2.3154 - £ 3.5545 Request the lead time here
10.0
3.0
15.0
303 Stainless Steel
1.50
M6
1.50
£ 2.3154 - £ 3.5545 Request the lead time here
8.0
2.5
12.5
303 Stainless Steel
5.00
M5
5.00
£ 2.1216 - £ 3.2636 Request the lead time here
5.0
1.5
7.5
303 Stainless Steel
4.00
M3
4.00
£ 2.1216 - £ 3.2636 Request the lead time here
5.0
1.5
7.5
303 Stainless Steel
0.90
M3
0.90
£ 2.3154 - £ 3.5545 Request the lead time here
8.0
2.5
12.5
303 Stainless Steel
2.50
M5
2.50
£ 2.601 - £ 4.0068 Request the lead time here
10.0
3.0
15.0
303 Stainless Steel
6.00
M6
6.00
£ 2.1216 - £ 3.2636 Request the lead time here
5.0
1.5
7.5
303 Stainless Steel
2.50
M3
2.50
£ 2.601 - £ 4.0068 Request the lead time here
13.0
4.0
20.0
303 Stainless Steel
4.00
M8
4.00
£ 2.3052 - £ 3.5437 Request the lead time here
10.0
3.0
15.0
303 Stainless Steel
4.00
M6
4.00
£ 2.3154 - £ 3.5545 Request the lead time here
8.0
2.5
12.5
303 Stainless Steel
0.90
M5
0.90
£ 2.1216 - £ 3.2636 Request the lead time here
6.8
2.0
10.0
303 Stainless Steel
1.25
M4
1.25
£ 2.1216 - £ 3.2636 Request the lead time here
6.8
2.0
10.0
303 Stainless Steel
3.00
M4
3.00
£ 2.8254 - £ 4.3515 Request the lead time here
13.0
4.0
20.0
303 Stainless Steel
2.00
M8
2.00
£ 2.1216 - £ 3.2636 Request the lead time here
6.8
2.0
10.0
303 Stainless Steel
2.50
M4
2.50
£ 2.1216 - £ 3.2636 Request the lead time here
6.8
2.0
10.0
303 Stainless Steel
2.00
M4
2.00
£ 2.3154 - £ 3.5545 Request the lead time here
8.0
2.5
12.5
303 Stainless Steel
0.70
M5
0.70
  • of 5
Captive Screw Retainer Flange M4 6.00 303 Stainless Steel

20180423

Price Range
£ 3.2636 - £ 2.1216

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    6.00
  • d2
    6.8
  • H1
    2.0
  • l1
    6.00
Captive Screw Retainer Flange M5 1.25 303 Stainless Steel

20180454

Price Range
£ 3.5545 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    1.25
  • d2
    8.0
  • H1
    2.5
  • l1
    1.25
Captive Screw Retainer Flange M8 3.00 303 Stainless Steel

20180676

Price Range
£ 4.0068 - £ 2.601

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    3.00
  • d2
    13.0
  • H1
    4.0
  • l1
    3.00
Captive Screw Retainer Flange M8 0.90 303 Stainless Steel

20198046

Price Range
£ 4.0068 - £ 2.601

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    0.90
  • d2
    13.0
  • H1
    4.0
  • l1
    0.90
Captive Screw Retainer Flange M6 1.50 303 Stainless Steel

20180171

Price Range
£ 3.5545 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    1.50
  • d2
    10.0
  • H1
    3.0
  • l1
    1.50
Captive Screw Retainer Flange M5 5.00 303 Stainless Steel

20180515

Price Range
£ 3.5545 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    5.00
  • d2
    8.0
  • H1
    2.5
  • l1
    5.00
Captive Screw Retainer Flange M3 4.00 303 Stainless Steel

20180300

Price Range
£ 3.2636 - £ 2.1216

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • Panel t1±8%
    4.00
  • d2
    5.0
  • H1
    1.5
  • l1
    4.00
Captive Screw Retainer Flange M3 0.90 303 Stainless Steel

20180249

Price Range
£ 3.2636 - £ 2.1216

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • Panel t1±8%
    0.90
  • d2
    5.0
  • H1
    1.5
  • l1
    0.90
Captive Screw Retainer Flange M5 2.50 303 Stainless Steel

20180485

Price Range
£ 3.5545 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    2.50
  • d2
    8.0
  • H1
    2.5
  • l1
    2.50
Captive Screw Retainer Flange M6 6.00 303 Stainless Steel

20180607

Price Range
£ 4.0068 - £ 2.601

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    6.00
  • d2
    10.0
  • H1
    3.0
  • l1
    6.00
Captive Screw Retainer Flange M3 2.50 303 Stainless Steel

20180287

Price Range
£ 3.2636 - £ 2.1216

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • Panel t1±8%
    2.50
  • d2
    5.0
  • H1
    1.5
  • l1
    2.50
Captive Screw Retainer Flange M8 4.00 303 Stainless Steel

20180683

Price Range
£ 4.0068 - £ 2.601

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    4.00
  • d2
    13.0
  • H1
    4.0
  • l1
    4.00
Captive Screw Retainer Flange M6 4.00 303 Stainless Steel

20180584

Price Range
£ 3.5437 - £ 2.3052

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    4.00
  • d2
    10.0
  • H1
    3.0
  • l1
    4.00
Captive Screw Retainer Flange M5 0.90 303 Stainless Steel

20180447

Price Range
£ 3.5545 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    0.90
  • d2
    8.0
  • H1
    2.5
  • l1
    0.90
Captive Screw Retainer Flange M4 1.25 303 Stainless Steel

20180355

Price Range
£ 3.2636 - £ 2.1216

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    1.25
  • d2
    6.8
  • H1
    2.0
  • l1
    1.25
Captive Screw Retainer Flange M4 3.00 303 Stainless Steel

20180393

Price Range
£ 3.2636 - £ 2.1216

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    3.00
  • d2
    6.8
  • H1
    2.0
  • l1
    3.00
Captive Screw Retainer Flange M8 2.00 303 Stainless Steel

20180652

Price Range
£ 4.3515 - £ 2.8254

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    2.00
  • d2
    13.0
  • H1
    4.0
  • l1
    2.00
Captive Screw Retainer Flange M4 2.50 303 Stainless Steel

20180386

Price Range
£ 3.2636 - £ 2.1216

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    2.50
  • d2
    6.8
  • H1
    2.0
  • l1
    2.50
Captive Screw Retainer Flange M4 2.00 303 Stainless Steel

20180379

Price Range
£ 3.2636 - £ 2.1216

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    2.00
  • d2
    6.8
  • H1
    2.0
  • l1
    2.00
Captive Screw Retainer Flange M5 0.70 303 Stainless Steel

20180430

Price Range
£ 3.5545 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    0.70
  • d2
    8.0
  • H1
    2.5
  • l1
    0.70