Menu Search

Compression Latches - T Handle

In stock

Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.

Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Essentra Part Number Price range Availability Finish Grip Capacity Key Type View
£ 21.5337 - £ 30.1472 45 In stock
38.0 mm
£ 7.4782 - £ 11.6328 Request the lead time here
28.0 mm
£ 21.5337 - £ 30.1472 Request the lead time here
32.0 mm
£ 7.7657 - £ 12.08 Request the lead time here
28.0 mm
£ 7.7657 - £ 12.08 80 In stock
38.0 mm
£ 21.5337 - £ 30.1472 Request the lead time here
35.0 mm
£ 7.7657 - £ 12.08 Request the lead time here
28.0 mm
£ 21.5337 - £ 30.1472 64 In stock
28.0 mm
£ 7.4782 - £ 11.6328 75 In stock
22.0 mm
£ 7.7657 - £ 12.08 Request the lead time here
32.0 mm
£ 7.7657 - £ 12.08 Request the lead time here
22.0 mm
£ 7.4782 - £ 11.6328 100 In stock
22.0 mm
£ 7.7657 - £ 12.08 Request the lead time here
24.0 mm
£ 7.4782 - £ 11.6328 19 In stock
20.0 mm
£ 6.1596 - £ 9.5816 Request the lead time here
32.0 mm
£ 7.7657 - £ 12.08 Request the lead time here
24.0 mm
£ 7.7657 - £ 12.08 Request the lead time here
20.0 mm
£ 7.4782 - £ 11.6328 95 In stock
35.0 mm
£ 25.6114 - £ 35.856 69 In stock
32.0 mm
£ 7.4782 - £ 11.6328 Request the lead time here
24.0 mm
  • of 3
Compression Cam Latch 38.0 mm

20066444

Price Range
£ 30.1472 - £ 21.5337

Stock Levels
45 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    38.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 28.0 mm

20066321

Price Range
£ 11.6328 - £ 7.4782

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 32.0 mm

20066369

Price Range
£ 30.1472 - £ 21.5337

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 28.0 mm

20066031

Price Range
£ 12.08 - £ 7.7657

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066130

Price Range
£ 12.08 - £ 7.7657

Stock Levels
80 In stock
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    38.0 mm
  • Commodity Code
    7907000090
Compression Cam Latch 35.0 mm

20066406

Price Range
£ 30.1472 - £ 21.5337

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    35.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066017

Price Range
£ 12.08 - £ 7.7657

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Commodity Code
    7907000090
Compression Cam Latch 28.0 mm

20066345

Price Range
£ 30.1472 - £ 21.5337

Stock Levels
64 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 22.0 mm

20066598

Price Range
£ 11.6328 - £ 7.4782

Stock Levels
75 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 32.0 mm

20066055

Price Range
£ 12.08 - £ 7.7657

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 22.0 mm

20065911

Price Range
£ 12.08 - £ 7.7657

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 22.0 mm

20066260

Price Range
£ 11.6328 - £ 7.4782

Stock Levels
100 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 24.0 mm

20065935

Price Range
£ 12.08 - £ 7.7657

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 20.0 mm

20066215

Price Range
£ 11.6328 - £ 7.4782

Stock Levels
19 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    20.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 32.0 mm

20066383

Price Range
£ 9.5816 - £ 6.1596

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 24.0 mm

20065959

Price Range
£ 12.08 - £ 7.7657

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20065843

Price Range
£ 12.08 - £ 7.7657

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    20.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch 35.0 mm

20066420

Price Range
£ 11.6328 - £ 7.4782

Stock Levels
95 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    35.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066079

Price Range
£ 35.856 - £ 25.6114

Stock Levels
69 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 24.0 mm

20066307

Price Range
£ 11.6328 - £ 7.4782

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm