Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Spring Rate | Overall Length | Load at Load Length | Wire Diameter | Approximate Solid Height | Outside Diameter | Full Material | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 1.192 - £ 1.2955 | Request the lead time here |
1.00 Nmm
1.00 Nmm
|
0.56 in
14.22 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.161 in
4.1 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
£ 1.192 - £ 1.2955 | Request the lead time here |
0.37 Nmm
0.37 Nmm
|
1.5 in
38.1 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.354 in
9.0 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
£ 1.1089 - £ 1.1089 | Request the lead time here |
0.61 Nmm
0.61 Nmm
|
0.62 in
15.75 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.126 in
3.2 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
£ 1.192 - £ 1.2955 | Request the lead time here |
1.63 Nmm
1.63 Nmm
|
0.38 in
9.65 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.118 in
3.0 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
£ 1.3706 - £ 1.7543 | Request the lead time here |
2.36 Nmm
2.36 Nmm
|
0.25 in
6.35 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.094 in
2.4 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
£ 1.192 - £ 1.2955 | Request the lead time here |
0.72 Nmm
0.72 Nmm
|
0.752 in
19.1 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.209 in
5.3 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
£ 1.0418 - £ 1.1311 | Request the lead time here |
1.30 Nmm
1.30 Nmm
|
0.31 in
7.87 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.087 in
2.2 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
£ 1.0418 - £ 1.1311 | Request the lead time here |
0.46 Nmm
0.46 Nmm
|
0.81 in
20.57 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.15 in
3.8 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
£ 1.0418 - £ 1.1311 | Request the lead time here |
0.21 Nmm
0.21 Nmm
|
1.75 in
44.45 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.264 in
6.7 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
£ 1.192 - £ 1.2955 | Request the lead time here |
0.89 Nmm
0.89 Nmm
|
0.62 in
15.75 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.177 in
4.5 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
£ 1.0985 - £ 1.1948 | Request the lead time here |
0.49 Nmm
0.49 Nmm
|
1.5 in
38.1 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.244 in
6.2 mm
|
0.358 in
9.1 mm
|
Carbon Steel
|
||
£ 1.0574 - £ 1.1509 | Request the lead time here |
7.44 Nmm
7.44 Nmm
|
1.12 in
28.45 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.701 in
17.8 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
1217105 | £ 1.124 - £ 1.2218 | Request the lead time here |
1.63 Nmm
1.63 Nmm
|
1.75 in
44.45 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.421 in
10.7 mm
|
Carbon Steel
|
|
£ 1.0574 - £ 1.1509 | Request the lead time here |
26.44 Nmm
26.44 Nmm
|
0.38 in
9.65 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.272 in
6.9 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
£ 1.124 - £ 1.2218 | Request the lead time here |
10.28 Nmm
10.28 Nmm
|
0.62 in
15.75 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.323 in
8.2 mm
|
0.421 in
10.7 mm
|
Carbon Steel
|
||
£ 1.0574 - £ 1.1509 | Request the lead time here |
10.51 Nmm
10.51 Nmm
|
0.81 in
20.57 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.524 in
13.3 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
£ 1.192 - £ 1.2955 | Request the lead time here |
0.81 Nmm
0.81 Nmm
|
0.69 in
17.53 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.189 in
4.8 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
£ 1.192 - £ 1.2955 | 120 In stock |
0.40 Nmm
0.40 Nmm
|
1.38 in
35.05 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.331 in
8.4 mm
|
0.181 in
4.6 mm
|
Carbon Steel
|
||
£ 1.0574 - £ 1.1509 | Request the lead time here |
3.57 Nmm
3.57 Nmm
|
2.25 in
57.15 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.315 in
33.4 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
£ 1.0418 - £ 1.1311 | Request the lead time here |
0.68 Nmm
0.68 Nmm
|
0.56 in
14.22 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.118 in
3.0 mm
|
0.24 in
6.1 mm
|
Carbon Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue