Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.
The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Compatible Hex Key Size | View | |
|---|---|---|---|---|---|---|
| 10378557 | £ 0.0698 - £ 0.157 | Request the lead time here |
M7
|
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
|
| £ 0.0423 - £ 0.1049 | Request the lead time here |
M5
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0585 - £ 0.1483 | Request the lead time here |
M7
|
1.575 in
40.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0372 - £ 0.0932 | 13500 In stock |
M5
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0969 - £ 0.2301 | 27600 In stock |
M7
|
2.756 in
70.0 mm
|
0.157 in
4.0 mm