Menu Search

Diaphragm Grommets

In stock

Diaphragm Grommets contain a thin central film that can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Two sided cut-outs have the central film in the centre of the grommet, whereas one sided cut-outs have the film to one side of the grommet.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
19 results
Product SKUs information
Essentra Part Number Price range Availability Overall Diameter Material Mounting Hole Diameter Inside Diameter Panel Thickness Type Overall Height View
10092521 £ 0.2721 - £ 0.2721 Request the lead time here
39.0 mm
PVC
32.0 mm
25.5 mm
4.0 mm
1
9.5 mm
10092606 £ 0.2197 - £ 0.4518 4600 In stock
30.0 mm
PVC
25.5 mm
20.5 mm
1.5 mm
2
8.0 mm
10072141 £ 0.2423 - £ 0.5926 5284 In stock
36.5 mm
PVC
25.5 mm
19.0 mm
2.4 mm
1
8.4 mm
10069097 £ 0.139 - £ 0.295 Request the lead time here
25.5 mm
PVC
20.0 mm
15.5 mm
1.6 mm
1
8.0 mm
10068885 £ 0.139 - £ 0.2843 Request the lead time here
25.5 mm
PVC
19.0 mm
15.5 mm
2.4 mm
1
8.8 mm
10092514 £ 0.2721 - £ 0.2721 2894 In stock
39.0 mm
PVC
32.0 mm
25.5 mm
2.4 mm
1
8.0 mm
10092590 £ 0.18 - £ 0.3667 11365 In stock
25.5 mm
PVC
20.0 mm
16.0 mm
1.5 mm
2
7.0 mm
£ 0.139 - £ 0.2896 Request the lead time here
25.5 mm
PVC
19.0 mm
15.5 mm
3.2 mm
1
9.6 mm
10092583 £ 0.18 - £ 0.3667 Request the lead time here
25.5 mm
PVC
19.0 mm
16.0 mm
1.5 mm
2
7.0 mm
10092491 £ 0.139 - £ 0.3774 1000 In stock
25.5 mm
PVC
19.0 mm
15.5 mm
1.6 mm
1
8.0 mm
10092576 £ 0.18 - £ 0.3667 Request the lead time here
25.5 mm
PVC
22.0 mm
18.8 mm
1.6 mm
2
8.0 mm
10092552 £ 0.1404 - £ 0.287 10000 In stock
17.5 mm
PVC
11.0 mm
8.0 mm
1.6 mm
2
8.0 mm
£ 0.1124 - £ 0.229 70800 In stock
19.0 mm
PVC
16.0 mm
11.0 mm
1.5 mm
1
5.8 mm
10092613 £ 0.6647 - £ 0.6647 22000 In stock
49.0 mm
TPE/TPV
42.0 mm
31.0 mm
2.4 mm
2
10.1 mm
10092538 £ 0.0901 - £ 0.1841 15805 In stock
12.7 mm
PVC
9.9 mm
6.4 mm
1.6 mm
2
6.7 mm
£ 0.1601 - £ 0.3295 1945 In stock
19.0 mm
PVC
16.0 mm
11.0 mm
1.6 mm
2
8.0 mm
10092545 £ 0.1404 - £ 0.2843 Request the lead time here
15.7 mm
PVC
12.5 mm
9.5 mm
1.5 mm
2
6.4 mm
£ 0.1231 - £ 0.2737 19817 In stock
22.0 mm
PVC
16.0 mm
12.5 mm
2.4 mm
1
8.0 mm
£ 0.248 - £ 0.248 13330 In stock
25.4 mm
PVC
19.0 mm
15.9 mm
2.0 mm
1
7.9 mm
Diaphragm Grommet 32.0 mm 25.5 mm 39.0 mm PVC

10092521

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Diameter
    39.0 mm
  • Inside Diameter
    25.5 mm
  • Mounting Hole Diameter
    32.0 mm
  • Overall Height
    9.5 mm
Diaphragm Grommet 25.5 mm 20.5 mm 30.0 mm PVC

10092606

Price Range
£ 0.4518 - £ 0.2197

Stock Levels
4600 In stock
Attributes
  • Type
    2
  • Overall Diameter
    30.0 mm
  • Inside Diameter
    20.5 mm
  • Mounting Hole Diameter
    25.5 mm
  • Overall Height
    8.0 mm
Diaphragm Grommet 25.5 mm 19.0 mm 36.5 mm PVC

10072141

Price Range
£ 0.5926 - £ 0.2423

Stock Levels
5284 In stock
Attributes
  • Type
    1
  • Overall Diameter
    36.5 mm
  • Inside Diameter
    19.0 mm
  • Mounting Hole Diameter
    25.5 mm
  • Overall Height
    8.4 mm
Diaphragm Grommet 20.0 mm 15.5 mm 25.5 mm PVC

10069097

Price Range
£ 0.295 - £ 0.139

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Diameter
    25.5 mm
  • Inside Diameter
    15.5 mm
  • Mounting Hole Diameter
    20.0 mm
  • Overall Height
    8.0 mm
Diaphragm Grommet 19.0 mm 15.5 mm 25.5 mm PVC

10068885

Price Range
£ 0.2843 - £ 0.139

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Diameter
    25.5 mm
  • Inside Diameter
    15.5 mm
  • Mounting Hole Diameter
    19.0 mm
  • Overall Height
    8.8 mm
Diaphragm Grommet 32.0 mm 25.5 mm 39.0 mm PVC

10092514

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
2894 In stock
Attributes
  • Type
    1
  • Overall Diameter
    39.0 mm
  • Inside Diameter
    25.5 mm
  • Mounting Hole Diameter
    32.0 mm
  • Overall Height
    8.0 mm
Diaphragm Grommet 20.0 mm 16.0 mm 25.5 mm PVC

10092590

Price Range
£ 0.3667 - £ 0.18

Stock Levels
11365 In stock
Attributes
  • Type
    2
  • Overall Diameter
    25.5 mm
  • Inside Diameter
    16.0 mm
  • Mounting Hole Diameter
    20.0 mm
  • Overall Height
    7.0 mm
Diaphragm Grommet 19.0 mm 15.5 mm 25.5 mm PVC

10092507

Price Range
£ 0.2896 - £ 0.139

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Diameter
    25.5 mm
  • Inside Diameter
    15.5 mm
  • Mounting Hole Diameter
    19.0 mm
  • Overall Height
    9.6 mm
Diaphragm Grommet 19.0 mm 16.0 mm 25.5 mm PVC

10092583

Price Range
£ 0.3667 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Overall Diameter
    25.5 mm
  • Inside Diameter
    16.0 mm
  • Mounting Hole Diameter
    19.0 mm
  • Overall Height
    7.0 mm
Diaphragm Grommet 19.0 mm 15.5 mm 25.5 mm PVC

10092491

Price Range
£ 0.3774 - £ 0.139

Stock Levels
1000 In stock
Attributes
  • Type
    1
  • Overall Diameter
    25.5 mm
  • Inside Diameter
    15.5 mm
  • Mounting Hole Diameter
    19.0 mm
  • Overall Height
    8.0 mm
Diaphragm Grommet 22.0 mm 18.8 mm 25.5 mm PVC

10092576

Price Range
£ 0.3667 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Overall Diameter
    25.5 mm
  • Inside Diameter
    18.8 mm
  • Mounting Hole Diameter
    22.0 mm
  • Overall Height
    8.0 mm
Diaphragm Grommet 11.0 mm 8.0 mm 17.5 mm PVC

10092552

Price Range
£ 0.287 - £ 0.1404

Stock Levels
10000 In stock
Attributes
  • Type
    2
  • Overall Diameter
    17.5 mm
  • Inside Diameter
    8.0 mm
  • Mounting Hole Diameter
    11.0 mm
  • Overall Height
    8.0 mm
Diaphragm Grommet 16.0 mm 11.0 mm 19.0 mm PVC

10092477

Price Range
£ 0.229 - £ 0.1124

Stock Levels
70800 In stock
Attributes
  • Type
    1
  • Overall Diameter
    19.0 mm
  • Inside Diameter
    11.0 mm
  • Mounting Hole Diameter
    16.0 mm
  • Overall Height
    5.8 mm
Diaphragm Grommet 42.0 mm 31.0 mm 49.0 mm TPE/TPV

10092613

Price Range
£ 0.6647 - £ 0.6647

Stock Levels
22000 In stock
Attributes
  • Type
    2
  • Overall Diameter
    49.0 mm
  • Inside Diameter
    31.0 mm
  • Mounting Hole Diameter
    42.0 mm
  • Overall Height
    10.1 mm
Diaphragm Grommet 9.9 mm 6.4 mm 12.7 mm PVC

10092538

Price Range
£ 0.1841 - £ 0.0901

Stock Levels
15805 In stock
Attributes
  • Type
    2
  • Overall Diameter
    12.7 mm
  • Inside Diameter
    6.4 mm
  • Mounting Hole Diameter
    9.9 mm
  • Overall Height
    6.7 mm
Diaphragm Grommet 16.0 mm 11.0 mm 19.0 mm PVC

10092569

Price Range
£ 0.3295 - £ 0.1601

Stock Levels
1945 In stock
Attributes
  • Type
    2
  • Overall Diameter
    19.0 mm
  • Inside Diameter
    11.0 mm
  • Mounting Hole Diameter
    16.0 mm
  • Overall Height
    8.0 mm
Diaphragm Grommet 12.5 mm 9.5 mm 15.7 mm PVC

10092545

Price Range
£ 0.2843 - £ 0.1404

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Overall Diameter
    15.7 mm
  • Inside Diameter
    9.5 mm
  • Mounting Hole Diameter
    12.5 mm
  • Overall Height
    6.4 mm
Diaphragm Grommet 16.0 mm 12.5 mm 22.0 mm PVC

10092484

Price Range
£ 0.2737 - £ 0.1231

Stock Levels
19817 In stock
Attributes
  • Type
    1
  • Overall Diameter
    22.0 mm
  • Inside Diameter
    12.5 mm
  • Mounting Hole Diameter
    16.0 mm
  • Overall Height
    8.0 mm
Diaphragm Grommet 19.0 mm 15.9 mm 25.4 mm PVC

10090442

Price Range
£ 0.248 - £ 0.248

Stock Levels
13330 In stock
Attributes
  • Type
    1
  • Overall Diameter
    25.4 mm
  • Inside Diameter
    15.9 mm
  • Mounting Hole Diameter
    19.0 mm
  • Overall Height
    7.9 mm