Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
219 results
Product SKUs information
Essentra Part Number Price range Availability Impedance 100 MHz Overall Length Impedance 25 MHz Outside Height Maximum Compatible Cable Diameter Overall Width View
£ 0.0252 - £ 0.028 Request the lead time here
45 Ω
3.0 mm
23 Ω
£ 1.499 - £ 1.6656 Request the lead time here
120 Ω
60 Ω
23.0 mm
£ 0.2762 - £ 0.3069 Request the lead time here
76 Ω
49 Ω
£ 0.2837 - £ 0.3153 Request the lead time here
87 Ω
12.0 mm
55 Ω
£ 0.1884 - £ 0.2093 Request the lead time here
53 Ω
6.0 mm
31 Ω
£ 0.3515 - £ 0.3905 87 In stock
140 Ω
16.0 mm
83 Ω
£ 0.1011 - £ 0.1123 Request the lead time here
98 Ω
9.5 mm
53 Ω
£ 0.1236 - £ 0.1374 Request the lead time here
68 Ω
10.0 mm
38 Ω
£ 0.1003 - £ 0.1114 Request the lead time here
46 Ω
7.5 mm
25 Ω
£ 0.0735 - £ 0.0817 Request the lead time here
39 Ω
17 Ω
£ 0.4034 - £ 0.4482 Request the lead time here
270 Ω
190 Ω
£ 0.2442 - £ 0.2713 Request the lead time here
108 Ω
20.0 mm
69 Ω
10432082 £ 0.3375 - £ 0.375 Request the lead time here
116 Ω
78 Ω
£ 0.4598 - £ 0.5109 Request the lead time here
180 Ω
28.0 mm
122 Ω
£ 0.3427 - £ 0.3807 369 In stock
115 Ω
17.0 mm
61 Ω
£ 0.3735 - £ 0.415 Request the lead time here
135 Ω
80 Ω
£ 1.3448 - £ 1.4942 Request the lead time here
324 Ω
242 Ω
10319321 £ 0.0227 - £ 0.0253 Request the lead time here
46 Ω
4.0 mm
31 Ω
£ 0.3798 - £ 0.422 Request the lead time here
237 Ω
27.94 mm
151 Ω
£ 0.6879 - £ 0.7643 Request the lead time here
170 Ω
28.5 mm
115 Ω
  • of 11
Toroid Ferrite 1.5 mm 23 Ω 45 Ω K5B

10413951

Price Range
£ 0.028 - £ 0.0252

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    23 Ω
  • Impedance 100 MHz
    45 Ω
  • Overall Length
    3.0 mm
  • Commodity Code
    8504901100
Ferrite with Casing 8.0 mm 60 Ω 120 Ω

10318775

Price Range
£ 1.6656 - £ 1.499

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    60 Ω
  • Impedance 100 MHz
    120 Ω
  • Outside Height
    23.0 mm
  • Casing Material
    Nylon 6/6
  • Ferrite Material
    K5B
Toroid Ferrite 8.0 mm 14.2 mm 12.0 mm 49 Ω 76 Ω K5B

10629963

Price Range
£ 0.3069 - £ 0.2762

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    49 Ω
  • Impedance 100 MHz
    76 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Toroid Ferrite 9.0 mm 55 Ω 87 Ω K5B

10320181

Price Range
£ 0.3153 - £ 0.2837

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    55 Ω
  • Impedance 100 MHz
    87 Ω
  • Overall Length
    12.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 9.5 mm 31 Ω 53 Ω K5B

10320228

Price Range
£ 0.2093 - £ 0.1884

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    31 Ω
  • Impedance 100 MHz
    53 Ω
  • Overall Length
    6.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 8.2 mm 83 Ω 140 Ω K5B

10320204

Price Range
£ 0.3905 - £ 0.3515

Stock Levels
87 In stock
Attributes
  • Impedance 25 MHz
    83 Ω
  • Impedance 100 MHz
    140 Ω
  • Overall Length
    16.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 4.5 mm 53 Ω 98 Ω K5B

10432341

Price Range
£ 0.1123 - £ 0.1011

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    53 Ω
  • Impedance 100 MHz
    98 Ω
  • Overall Length
    9.5 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 5.8 mm 38 Ω 68 Ω K5B

10319529

Price Range
£ 0.1374 - £ 0.1236

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    38 Ω
  • Impedance 100 MHz
    68 Ω
  • Overall Length
    10.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 7.0 mm 25 Ω 46 Ω K5B

10320051

Price Range
£ 0.1114 - £ 0.1003

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    25 Ω
  • Impedance 100 MHz
    46 Ω
  • Overall Length
    7.5 mm
  • Commodity Code
    8504901100
Toroid Ferrite 7.0 mm 13.0 mm 3.0 mm 17 Ω 39 Ω K5B

10629970

Price Range
£ 0.0817 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    17 Ω
  • Impedance 100 MHz
    39 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 4.3 mm 11.5 mm 26.0 mm 190 Ω 270 Ω K5B

10318942

Price Range
£ 0.4482 - £ 0.4034

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    190 Ω
  • Impedance 100 MHz
    270 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 7.3 mm 69 Ω 108 Ω K5B

10318997

Price Range
£ 0.2713 - £ 0.2442

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    69 Ω
  • Impedance 100 MHz
    108 Ω
  • Overall Length
    20.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 7.0 mm 14.2 mm 15.0 mm 78 Ω 116 Ω K5B

10432082

Price Range
£ 0.375 - £ 0.3375

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    78 Ω
  • Impedance 100 MHz
    116 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 8.0 mm 122 Ω 180 Ω K5B

10431993

Price Range
£ 0.5109 - £ 0.4598

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    122 Ω
  • Impedance 100 MHz
    180 Ω
  • Overall Length
    28.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 9.0 mm 61 Ω 115 Ω K5B

10319154

Price Range
£ 0.3807 - £ 0.3427

Stock Levels
369 In stock
Attributes
  • Impedance 25 MHz
    61 Ω
  • Impedance 100 MHz
    115 Ω
  • Overall Length
    17.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 10.0 mm 18.0 mm 18.0 mm 80 Ω 135 Ω K5B

10641439

Price Range
£ 0.415 - £ 0.3735

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    80 Ω
  • Impedance 100 MHz
    135 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 6.3 mm 19.0 mm 35.0 mm 242 Ω 324 Ω K5B

10641477

Price Range
£ 1.4942 - £ 1.3448

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    242 Ω
  • Impedance 100 MHz
    324 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 1.2 mm 31 Ω 46 Ω K5B

10319321

Price Range
£ 0.0253 - £ 0.0227

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    31 Ω
  • Impedance 100 MHz
    46 Ω
  • Overall Length
    4.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 6.99 mm 14.9 mm 27.9 mm 151 Ω 237 Ω K5B

10319093

Price Range
£ 0.422 - £ 0.3798

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    151 Ω
  • Impedance 100 MHz
    237 Ω
  • Overall Length
    27.94 mm
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 9.5 mm 115 Ω 170 Ω K5B

10319208

Price Range
£ 0.7643 - £ 0.6879

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    115 Ω
  • Impedance 100 MHz
    170 Ω
  • Overall Length
    28.5 mm
  • Commodity Code
    8504901100