Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
219 results
Product SKUs information
Essentra Part Number Price range Availability Impedance 100 MHz Overall Length Impedance 25 MHz Outside Height Maximum Compatible Cable Diameter Overall Width View
£ 0.1517 - £ 0.1686 Request the lead time here
56 Ω
7.0 mm
32 Ω
£ 0.3291 - £ 0.3656 Request the lead time here
121 Ω
14.27 mm
79 Ω
£ 0.1838 - £ 0.2042 Request the lead time here
70 Ω
35 Ω
£ 0.4733 - £ 0.5259 Request the lead time here
123 Ω
15.0 mm
69 Ω
£ 0.4366 - £ 0.4851 Request the lead time here
62 Ω
38 Ω
£ 0.1183 - £ 0.1314 Request the lead time here
46 Ω
4.0 mm
23 Ω
£ 0.0827 - £ 0.0919 Request the lead time here
36 Ω
5.0 mm
15 Ω
£ 1.5871 - £ 1.7635 Request the lead time here
84 Ω
13.0 mm
39 Ω
£ 1.3812 - £ 1.5347 Request the lead time here
160 Ω
75 Ω
23.4 mm
£ 2.7654 - £ 3.0727 Request the lead time here
105 Ω
50 Ω
22.0 mm
£ 0.2789 - £ 0.3099 Request the lead time here
138 Ω
20.0 mm
95 Ω
10432334 £ 0.3397 - £ 0.3774 Request the lead time here
328 Ω
23.0 mm
210 Ω
£ 0.2577 - £ 0.2864 Request the lead time here
154 Ω
20.0 mm
106 Ω
£ 0.5209 - £ 0.5788 Request the lead time here
204 Ω
23.5 mm
127 Ω
10319116 £ 0.7319 - £ 0.8133 Request the lead time here
258 Ω
28.57 mm
164 Ω
£ 0.6784 - £ 0.7537 Request the lead time here
178 Ω
28.0 mm
104 Ω
£ 0.7759 - £ 0.8621 58 In stock
209 Ω
28.0 mm
124 Ω
10319239 £ 0.7824 - £ 0.8694 Request the lead time here
210 Ω
29.0 mm
128 Ω
£ 2.6669 - £ 2.9633 Request the lead time here
195 Ω
28.57 mm
127 Ω
10629949 £ 0.1946 - £ 0.2162 Request the lead time here
175 Ω
120 Ω
  • of 11
Toroid Ferrite 7.0 mm 32 Ω 56 Ω K5B

10320112

Price Range
£ 0.1686 - £ 0.1517

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    32 Ω
  • Impedance 100 MHz
    56 Ω
  • Overall Length
    7.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 7.87 mm 79 Ω 121 Ω K5B

10320174

Price Range
£ 0.3656 - £ 0.3291

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    79 Ω
  • Impedance 100 MHz
    121 Ω
  • Overall Length
    14.27 mm
  • Commodity Code
    8504901100
Toroid Ferrite 9.2 mm 16.5 mm 7.5 mm 35 Ω 70 Ω K5B

10640722

Price Range
£ 0.2042 - £ 0.1838

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    35 Ω
  • Impedance 100 MHz
    70 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Toroid Ferrite 10.0 mm 69 Ω 123 Ω K5B

10320259

Price Range
£ 0.5259 - £ 0.4733

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    69 Ω
  • Impedance 100 MHz
    123 Ω
  • Overall Length
    15.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 10.0 mm 20.0 mm 8.0 mm 38 Ω 62 Ω K5B

10638798

Price Range
£ 0.4851 - £ 0.4366

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    38 Ω
  • Impedance 100 MHz
    62 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Toroid Ferrite 3.5 mm 23 Ω 46 Ω K5B

10638866

Price Range
£ 0.1314 - £ 0.1183

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    23 Ω
  • Impedance 100 MHz
    46 Ω
  • Overall Length
    4.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 6.0 mm 15 Ω 36 Ω K5B

10641354

Price Range
£ 0.0919 - £ 0.0827

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    15 Ω
  • Impedance 100 MHz
    36 Ω
  • Overall Length
    5.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 25.0 mm 39 Ω 84 Ω K5B

10320488

Price Range
£ 1.7635 - £ 1.5871

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    39 Ω
  • Impedance 100 MHz
    84 Ω
  • Overall Length
    13.0 mm
  • Commodity Code
    8504901100
Ferrite with Casing 8.2 mm 75 Ω 160 Ω

10318782

Price Range
£ 1.5347 - £ 1.3812

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    75 Ω
  • Impedance 100 MHz
    160 Ω
  • Outside Height
    23.4 mm
  • Casing Material
    Nylon 6/6
  • Ferrite Material
    K5B
Ferrite with Casing 5.0 mm 50 Ω 105 Ω

10318850

Price Range
£ 3.0727 - £ 2.7654

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    50 Ω
  • Impedance 100 MHz
    105 Ω
  • Outside Height
    22.0 mm
  • Casing Material
    Nylon 6/6
  • Ferrite Material
    K5B
Cylindrical Ferrite 5.5 mm 95 Ω 138 Ω K5B

10318911

Price Range
£ 0.3099 - £ 0.2789

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    95 Ω
  • Impedance 100 MHz
    138 Ω
  • Overall Length
    20.0 mm
  • Commodity Code
    8547900000
Cylindrical Ferrite 3.5 mm 210 Ω 328 Ω K5B

10432334

Price Range
£ 0.3774 - £ 0.3397

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    210 Ω
  • Impedance 100 MHz
    328 Ω
  • Overall Length
    23.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 5.0 mm 106 Ω 154 Ω K5B

10560662

Price Range
£ 0.2864 - £ 0.2577

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    106 Ω
  • Impedance 100 MHz
    154 Ω
  • Overall Length
    20.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 7.0 mm 127 Ω 204 Ω K5B

10319055

Price Range
£ 0.5788 - £ 0.5209

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    127 Ω
  • Impedance 100 MHz
    204 Ω
  • Overall Length
    23.5 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 6.99 mm 164 Ω 258 Ω K5B

10319116

Price Range
£ 0.8133 - £ 0.7319

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    164 Ω
  • Impedance 100 MHz
    258 Ω
  • Overall Length
    28.57 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 9.0 mm 104 Ω 178 Ω K5B

10319161

Price Range
£ 0.7537 - £ 0.6784

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    104 Ω
  • Impedance 100 MHz
    178 Ω
  • Overall Length
    28.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 10.0 mm 124 Ω 209 Ω K5B

10319222

Price Range
£ 0.8621 - £ 0.7759

Stock Levels
58 In stock
Attributes
  • Impedance 25 MHz
    124 Ω
  • Impedance 100 MHz
    209 Ω
  • Overall Length
    28.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 10.0 mm 128 Ω 210 Ω K5B

10319239

Price Range
£ 0.8694 - £ 0.7824

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    128 Ω
  • Impedance 100 MHz
    210 Ω
  • Overall Length
    29.0 mm
  • Commodity Code
    8547900000
Cylindrical Ferrite 12.83 mm 127 Ω 195 Ω K5B

10319284

Price Range
£ 2.9633 - £ 2.6669

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    127 Ω
  • Impedance 100 MHz
    195 Ω
  • Overall Length
    28.57 mm
  • Commodity Code
    8547900000
Cylindrical Ferrite 3.0 mm 6.0 mm 25.0 mm 120 Ω 175 Ω K5B

10629949

Price Range
£ 0.2162 - £ 0.1946

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    120 Ω
  • Impedance 100 MHz
    175 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100