Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.
Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Overall Height | View | |
---|---|---|---|---|---|---|
0600040000VR | £ 0.3359 - £ 0.3359 | Request the lead time here |
M6
|
|
0.287 in
7.3 mm
|
|
£ 0.2579 - £ 0.2579 | 168 In stock |
M5
|
|
0.256 in
6.5 mm
|
||
£ 1.1424 - £ 1.1906 | 45 In stock |
M10
|
|
0.374 in
9.5 mm
|
||
£ 0.4805 - £ 0.4805 | 10720 In stock |
M8
|
|
0.354 in
9.0 mm
|
||
£ 0.127 - £ 0.127 | Request the lead time here |
M16
|
|
0.236 in
6.0 mm
|
||
£ 0.1403 - £ 0.1431 | Request the lead time here |
M5
|
|
0.201 in
5.1 mm
|
||
43534 | £ 0.1203 - £ 0.1253 | 2680 In stock |
M3
|
|
0.126 in
3.2 mm
|
|
43538 | £ 0.1757 - £ 0.1785 | 12008 In stock |
M8
|
|
0.315 in
8.0 mm
|
|
£ 0.1316 - £ 0.1343 | 9900 In stock |
M4
|
|
0.161 in
4.1 mm
|
||
43537 | £ 0.1573 - £ 0.1601 | 7000 In stock |
M6
|
|
0.236 in
6.0 mm
|
|
£ 0.0963 - £ 0.1156 | 347 In stock |
M8 x 1.25
|
|
0.315 in
8.0 mm
|
||
£ 0.0696 - £ 0.0859 | Request the lead time here |
M4 x 0.7
|
|
0.134 in
3.4 mm
|
||
04M320150WFHN | £ 0.4934 - £ 0.6091 | Request the lead time here |
M32 x 1.5
|
|
0.354 in
9.0 mm
|
|
£ 0.108 - £ 0.1334 | 600 In stock |
M6 x 1.0
|
|
0.236 in
6.0 mm
|
||
04M030050WFHN | £ 0.0727 - £ 0.0888 | Request the lead time here |
M3 x 0.5
|
|
0.122 in
3.1 mm
|
|
04M160150WFHN | £ 0.3513 - £ 0.4337 | Request the lead time here |
M16 x 1.5
|
|
0.264 in
6.7 mm
|
|
£ 0.3403 - £ 0.4202 | Request the lead time here |
M16 x 2.0
|
|
0.768 in
19.5 mm
|
||
£ 0.2198 - £ 0.2714 | 9 In stock |
M12 x 1.75
|
|
0.571 in
14.5 mm
|
||
£ 0.2559 - £ 0.3082 | Request the lead time here |
M10 x 1.5
|
|
0.394 in
10.0 mm
|
||
£ 0.064 - £ 0.0791 | Request the lead time here |
M5 x 0.8
|
|
0.205 in
5.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue