Menu Search

Flat Cable Clamp

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2169

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Material Base Length Mounting Method View
£ 0.9411 - £ 0.9411 3202 In stock
Nylon 6/6
Adhesive
£ 1.0374 - £ 1.0374 600 In stock
Nylon 6/6
Adhesive
£ 6.7186 - £ 6.7186 Request the lead time here
Nylon 6/6;Silicone Foam
Adhesive
£ 0.9814 - £ 0.9814 Request the lead time here
Nylon 6/6
Adhesive
£ 0.9624 - £ 0.9822 Request the lead time here
Nylon 6/6
27.0 mm
Adhesive
£ 0.9114 - £ 0.9298 Request the lead time here
Nylon 6/6
36.5 mm
Adhesive
£ 1.2218 - £ 1.2218 Request the lead time here
Nylon 6/6
Adhesive
£ 1.6017 - £ 1.6442 Request the lead time here
Nylon 6/6
61.2 mm
Adhesive
£ 0.5272 - £ 0.5272 958 In stock
Nylon 6/6
29.7 mm
Adhesive
10006061 £ 0.9814 - £ 0.9814 1153 In stock
Nylon 6/6
Adhesive
£ 10.6874 - £ 10.6874 300 In stock
Nylon 6/6;Silicone Foam
Adhesive
10006023 £ 0.9814 - £ 0.9814 5088 In stock
Nylon 6/6
Adhesive
£ 1.0374 - £ 1.0374 1569 In stock
Nylon 6/6
Adhesive
£ 1.0374 - £ 1.0374 527 In stock
Nylon 6/6
Adhesive
10022863 £ 0.8603 - £ 0.8603 254 In stock
Nylon 6/6
82.8 mm
Adhesive
10007624 £ 5.4145 - £ 5.4145 Request the lead time here
Nylon 6/6;Silicone Foam
Adhesive
£ 1.0035 - £ 1.0035 Request the lead time here
Nylon 6/6
Adhesive
£ 1.0374 - £ 1.0374 Request the lead time here
Nylon 6/6
Adhesive
10022818 £ 0.3827 - £ 0.3827 25223 In stock
Nylon 6/6
29.7 mm
Screw
£ 6.0098 - £ 6.0098 Request the lead time here
Nylon 6/6;Silicone Foam
Adhesive
  • of 4
Flat Cable Clamp 67.0 mm 15.8 mm Natural Nylon 6/6

10035931

Price Range
£ 0.9411 - £ 0.9411

Stock Levels
3202 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    54.0 mm
  • Inside Height
    3.1 mm
  • Overall Height
    15.8 mm
  • Panel Thickness Range
    3.1 mm
Flat Cable Clamp 13.1 mm 45.5 mm UL94 V-0, RMS-19 Natural Nylon 6/6

10006030

Price Range
£ 1.0374 - £ 1.0374

Stock Levels
600 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.0 mm
  • Overall Height
    13.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 53.0 mm 19.1 mm Natural Nylon 6/6;Silicone Foam

10007631

Price Range
£ 6.7186 - £ 6.7186

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.3 mm
  • Overall Height
    13.4 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Sided Tape
Flat Cable Clamp 13.4 mm 53.0 mm UL94 V-2, RMS-01 Natural Nylon 6/6

10006047

Price Range
£ 0.9814 - £ 0.9814

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.3 mm
  • Overall Height
    13.4 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 27.0 mm 3.0 mm Natural Nylon 6/6

10175606

Price Range
£ 0.9822 - £ 0.9624

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    27.0 mm
  • Inside Width
    10.0 mm
  • Cable Width
    10.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 36.5 mm 3.0 mm Natural Nylon 6/6

10175583

Price Range
£ 0.9298 - £ 0.9114

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    36.5 mm
  • Inside Width
    10.0 mm
  • Cable Width
    10.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 78.4 mm 18.6 mm Natural Nylon 6/6

10175576

Price Range
£ 1.2218 - £ 1.2218

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    65.2 mm
  • Inside Height
    3.1 mm
  • Overall Height
    15.8 mm
  • Panel Thickness Range
    3.1 mm
Flat Cable Clamp 61.2 mm 4.0 mm Natural Nylon 6/6

10175590

Price Range
£ 1.6442 - £ 1.6017

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    61.2 mm
  • Inside Width
    15.0 mm
  • Cable Width
    15.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 75.8 mm 25.0 mm Grey Nylon 6/6

10022825

Price Range
£ 0.5272 - £ 0.5272

Stock Levels
958 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    29.7 mm
  • Cable Width
    25.4 mm
  • Mounting Hole Diameter
    9.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 13.2 mm 77.2 mm UL94 V-2, RMS-01 Natural Nylon 6/6

10006061

Price Range
£ 0.9814 - £ 0.9814

Stock Levels
1153 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.1 mm
  • Overall Height
    13.2 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 77.2 mm 19.1 mm Natural Nylon 6/6;Silicone Foam

10007648

Price Range
£ 10.6874 - £ 10.6874

Stock Levels
300 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.1 mm
  • Overall Height
    13.2 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Sided Tape
Flat Cable Clamp 13.1 mm 45.5 mm UL94 V-2, RMS-01 Natural Nylon 6/6

10006023

Price Range
£ 0.9814 - £ 0.9814

Stock Levels
5088 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.0 mm
  • Overall Height
    13.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 13.2 mm 77.2 mm UL94 V-0, RMS-19 Natural Nylon 6/6

10006078

Price Range
£ 1.0374 - £ 1.0374

Stock Levels
1569 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.1 mm
  • Overall Height
    13.2 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 13.4 mm 53.0 mm UL94 V-0, RMS-19 Natural Nylon 6/6

10006054

Price Range
£ 1.0374 - £ 1.0374

Stock Levels
527 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.3 mm
  • Overall Height
    13.4 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 179.4 mm 25.4 mm Grey Nylon 6/6

10022863

Price Range
£ 0.8603 - £ 0.8603

Stock Levels
254 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    82.8 mm
  • Cable Width
    76.2 mm
  • Mounting Hole Diameter
    3.8 mm
  • Distance Between Fixing Holes
    38.0 mm
Flat Cable Clamp 45.5 mm 19.1 mm Natural Nylon 6/6;Silicone Foam

10007624

Price Range
£ 5.4145 - £ 5.4145

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    9.0 mm
  • Overall Height
    13.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Sided Tape
Flat Cable Clamp 45.0 mm 18.6 mm Natural Nylon 6/6

10175569

Price Range
£ 1.0035 - £ 1.0035

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    32.0 mm
  • Inside Height
    3.0 mm
  • Overall Height
    15.8 mm
  • Panel Thickness Range
    3.0 mm
Flat Cable Clamp 11.1 mm 45.1 mm UL94 V-0, RMS-19 Natural Nylon 6/6

10006016

Price Range
£ 1.0374 - £ 1.0374

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    7.7 mm
  • Overall Height
    11.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Adhesive Backed
Flat Cable Clamp 75.8 mm 25.0 mm Grey Nylon 6/6

10022818

Price Range
£ 0.3827 - £ 0.3827

Stock Levels
25223 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    29.7 mm
  • Cable Width
    25.4 mm
  • Mounting Hole Diameter
    9.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 45.1 mm 18.9 mm Natural Nylon 6/6;Silicone Foam

10007617

Price Range
£ 6.0098 - £ 6.0098

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    7.7 mm
  • Overall Height
    11.1 mm
  • Full Material
    Polyamide
  • Adhesive Type
    Double Sided Tape