Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.
Series Code :SR2169
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Material | Base Length | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| £ 0.557 - £ 1.2119 | Request the lead time here |
|
Nylon 6/6
|
2.843 in
72.2 mm
|
Fir Tree
|
||
| £ 0.4627 - £ 0.5025 | 26931 In stock |
|
Nylon 6/6
|
|
Arrowhead
|
||
| 10035962 | £ 0.4486 - £ 0.4722 | 273 In stock |
0.52 in
13.2 mm
|
PA
|
1.547 in
39.3 mm
|
Push In
|
|
| £ 0.7052 - £ 0.7052 | Request the lead time here |
|
Nylon 6/6
|
|
Screw
|
||
| 10035955 | £ 0.3901 - £ 0.4106 | Request the lead time here |
|
Nylon 6/6
|
|
|
|
| 10148143 | £ 0.4238 - £ 0.4422 | 183 In stock |
|
Aluminum
|
|
Adhesive
|
|
| £ 0.5598 - £ 0.5598 | Request the lead time here |
|
Nylon 6/6
|
|
Screw
|
||
| 10148136 | £ 0.3968 - £ 0.4139 | 22348 In stock |
|
Aluminum
|
|
Adhesive
|
|
| £ 0.428 - £ 0.428 | Request the lead time here |
|
Nylon 6/6
|
2.921 in
74.2 mm
|
|
||
| £ 0.6684 - £ 0.6684 | 6363 In stock |
|
Nylon 6/6
|
|
|
||
| 10036006 | £ 0.7686 - £ 0.7686 | 10556 In stock |
0.402 in
10.2 mm
|
PA
|
3.039 in
77.2 mm
|
Push In
|
|
| £ 1.1778 - £ 1.1778 | 400 In stock |
|
Nylon 6/6
|
|
Adhesive
|
||
| £ 1.6158 - £ 1.6158 | Request the lead time here |
|
Nylon 6/6
|
|
Adhesive
|
||
| £ 1.4457 - £ 1.4457 | 700 In stock |
|
Nylon 6/6
|
|
Adhesive
|
||
| £ 0.4096 - £ 0.4096 | 249 In stock |
|
Nylon 6/6
|
2.236 in
56.8 mm
|
|
||
| £ 0.6335 - £ 0.6335 | Request the lead time here |
|
Nylon 6/6
|
3.858 in
98.0 mm
|
|
||
| £ 1.5449 - £ 1.5449 | Request the lead time here |
|
Nylon 6/6
|
|
Adhesive
|
||
| £ 1.2034 - £ 1.2034 | 100 In stock |
|
Nylon 6/6
|
|
Adhesive
|
||
| £ 0.3901 - £ 0.4106 | 516 In stock |
|
Nylon 6/6
|
|
|
||
| £ 6.7186 - £ 6.7186 | Request the lead time here |
|
Nylon 6/6;Silicone Foam
|
|
Adhesive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue