Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1152 - £ 0.1488 | 2000 In stock |
0.189 in
4.8 mm
|
M5
3/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.0473 - £ 0.1089 | 55500 In stock |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.748 in
19.0 mm
|
|
||
| £ 0.0714 - £ 0.1602 | 17000 In stock |
0.232 in
5.9 mm
|
M6, 1/4 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.0746 - £ 0.1679 | 4500 In stock |
0.311 in
7.9 mm
|
M8, 5/16 in UNF
|
0.748 in
19.0 mm
|
|
||
| £ 0.081 - £ 0.1823 | 3000 In stock |
0.406 in
10.3 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.1037 - £ 0.233 | 11500 In stock |
0.5 in
12.7 mm
|
1/2 in UNF, 1/4 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.1102 - £ 0.2479 | 5000 In stock |
0.598 in
15.2 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.1757 - £ 0.3906 | 2250 In stock |
0.752 in
19.1 mm
|
M20; 3/4 in UNF
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| £ 0.2367 - £ 0.5315 | Request the lead time here |
0.843 in
21.4 mm
|
M22x1.5
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| 10008362 | £ 0.2197 - £ 0.4943 | Request the lead time here |
1 in
25.4 mm
|
1"
|
0.512 in
13.0 mm
|
UNF Threads
|
|
| £ 0.2806 - £ 0.6431 | 4000 In stock |
1.126 in
28.6 mm
|
7/8";M30;1 1/8"
|
1.496 in
38.0 mm
|
UNF Threads
|
||
| £ 0.4252 - £ 0.9541 | 36155 In stock |
1.374 in
34.9 mm
|
M35;1 3/8"
|
1.496 in
38.0 mm
|
UNF Threads
|
||
| £ 0.4592 - £ 1.0471 | Request the lead time here |
1.752 in
44.5 mm
|
1 3/8";M45
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.0664 - £ 0.149 | 2500 In stock |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.748 in
19.0 mm
|
|
||
| £ 0.0579 - £ 0.1304 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.0649 - £ 0.1461 | 1500 In stock |
0.126 in
3.2 mm
|
M3
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.0527 - £ 0.1182 | 50500 In stock |
0.189 in
4.8 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.0697 - £ 0.1597 | 11000 In stock |
0.327 in
8.3 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.0945 - £ 0.212 | 7500 In stock |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0776 - £ 0.1743 | 5000 In stock |
0.374 in
9.5 mm
|
M10, 1/8 in UNF, 3/8 in BSP
|
0.512 in
13.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue