Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0649 - £ 0.1461 | 1500 In stock |
0.126 in
3.2 mm
|
M3
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.0527 - £ 0.1182 | 50500 In stock |
0.189 in
4.8 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.0653 - £ 0.1469 | 13500 In stock |
0.276 in
7.0 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.0735 - £ 0.1653 | 22000 In stock |
0.343 in
8.7 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.1023 - £ 0.2301 | Request the lead time here |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.748 in
19.0 mm
|
|
||
| £ 0.0472 - £ 0.1086 | 10000 In stock |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.0935 - £ 0.2104 | Request the lead time here |
0.531 in
13.5 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.153 - £ 0.3454 | 9000 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| 10008225 | £ 0.2012 - £ 0.4518 | 4750 In stock |
0.752 in
19.1 mm
|
M20; 3/4 in UNF
|
0.984 in
25.0 mm
|
UNF Threads
|
|
| £ 0.0666 - £ 0.1496 | 8500 In stock |
0.154 in
3.9 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.0409 - £ 0.0938 | 5000 In stock |
0.217 in
5.5 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.2508 - £ 0.566 | 8750 In stock |
0.874 in
22.2 mm
|
5/8";7/8"
|
1.496 in
38.0 mm
|
UNF Threads
|
||
| £ 0.2367 - £ 0.5315 | Request the lead time here |
0.843 in
21.4 mm
|
M22x1.5
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.2381 - £ 0.5448 | 4700 In stock |
1.059 in
26.9 mm
|
M27
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.1686 - £ 0.3774 | 11600 In stock |
0.685 in
17.4 mm
|
M18
|
0.748 in
19.0 mm
|
Metric Threads
|
||
| £ 0.2806 - £ 0.6431 | 4000 In stock |
1.126 in
28.6 mm
|
7/8";M30;1 1/8"
|
1.496 in
38.0 mm
|
UNF Threads
|
||
| 10008249 | £ 0.1842 - £ 0.4119 | 8250 In stock |
0.811 in
20.6 mm
|
G 1/2
|
0.512 in
13.0 mm
|
BSP Threads
|
|
| £ 0.2381 - £ 0.5448 | 3100 In stock |
0.811 in
20.6 mm
|
G 1/2
|
1.496 in
38.0 mm
|
BSP Threads
|
||
| £ 0.2097 - £ 0.4757 | 700 In stock |
0.969 in
24.6 mm
|
M25
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.282 - £ 0.6351 | 900 In stock |
1.059 in
26.9 mm
|
M27
|
1.496 in
38.0 mm
|
Metric Threads